*********************************************************************** * File: CodeStartBranch.asm * Devices: TMS320F2806x * Author: Technical Training Organization (TTO), Texas Instruments *********************************************************************** WD_DISABLE .set 1 ;set to 1 to disable WD, else set to 0 .ref _c_int00 *********************************************************************** * Function: codestart section * * Description: Branch to code starting point *********************************************************************** .sect "codestart" .if WD_DISABLE == 1 LB wd_disable ;Branch to watchdog disable code .else LB _c_int00 ;Branch to start of boot.asm in RTS library .endif ;end codestart section *********************************************************************** * Function: wd_disable * * Description: Disables the watchdog timer *********************************************************************** .if WD_DISABLE == 1 .text wd_disable: EALLOW ;Enable EALLOW protected register access MOVZ DP, #7029h>>6 ;Set data page for WDCR register MOV @7029h, #0068h ;Set WDDIS bit in WDCR to disable WD EDIS ;Disable EALLOW protected register access LB _c_int00 ;Branch to start of boot.asm in RTS library .endif ;end wd_disable *********************************************************************** .end ; end of file CodeStartBranch.asm