int main (void) { unsigned int Value; /* Initialize the periphery */ BSP_Init(); /* Initialize a memory management system */ GEO_InitMem(); // Init ADC // Specific clock setting for this example: EALLOW; SysCtrlRegs.HISPCP.all = 0x3; // HSPCLK = SYSCLKOUT/ADC_MODCLK EDIS; InitAdc(); AdcRegs.ADCTRL3.bit.SMODE_SEL = 1; // Setup simultaneous sampling mode AdcRegs.ADCMAXCONV.all = 0x000; // Specific ADC setup for this example: AdcRegs.ADCTRL3.bit.ADCCLKPS = 1; // ADC clock 0 = Fclk/1 1 = Fclk/2 AdcRegs.ADCTRL1.bit.CONT_RUN = 0; // Stops after each run AdcRegs.ADCCHSELSEQ1.bit.CONV00 = 0x1; // Setup conv from ADCINA1 & ADCINB1 AdcRegs.ADCMAXCONV.all = 0; // Start ADC AdcRegs.ADCTRL2.bit.RST_SEQ1 = 1; // Reset SEQ1 AdcRegs.ADCST.bit.INT_SEQ1_CLR = 1; // Clear INT SEQ1 bit for(;;) { if(AdcRegs.ADCST.bit.INT_SEQ1 ==0) { AdcRegs.ADCTRL2.bit.SOC_SEQ1 = 1; // Start Sequence 1 ADC conversion. } if(AdcRegs.ADCST.bit.INT_SEQ1) { Value = (AdcRegs.ADCRESULT1>>4); // Uitleze nADC AdcRegs.ADCTRL2.bit.RST_SEQ1 = 1; // Reset SEQ1 AdcRegs.ADCST.bit.INT_SEQ1_CLR = 1; // Clear INT SEQ1 bit } }