=~=~=~=~=~=~=~=~=~=~=~= PuTTY log 2024.05.21 17:50:25 =~=~=~=~=~=~=~=~=~=~=~= System Initializing.. Init gauge successful Start gauge sent Start gauge successful Unsealed successful Chem ID is 0x0662 op_config_A set to EOS Start gauge successful Start pulse Stop pulse Stop gauge successful GDone is set EOS_BAD_OCV set After pulse - r-65441 mOhm, z-65441 mOhm, v-3615 V, t-2972 Kelvin, c--6 mA, ctrl -40d8, op_con_A -2 GE low Wait for 6hr Wait for 6 hr Wait for 5 hr Wait for 4 hr Wait for 3 hr Wait for 2 hr Wait for 1 hr GE high Init gauge successful Unsealed successful op_config_A set to EOS Start gauge successful Start pulse Stop pulse Stop gauge successful GDone is set EOS_BAD_OCV not set After pulse - r-261 mOhm, z-261 mOhm, v-3615 V, t-2977 Kelvin, c--6 mA, ctrl -40d0, op_con_A -2 GE low Wait for 6hr Wait for 6 hr Wait for 5 hr Wait for 4 hr Wait for 3 hr Wait for 2 hr Wait for 1 hr GE high Init gauge successful Unsealed successful op_config_A set to EOS Start gauge successful Start pulse Stop pulse Stop gauge successful GDone is set EOS_BAD_OCV not set After pulse - r-4977 mOhm, z-276 mOhm, v-3615 V, t-2979 Kelvin, c--6 mA, ctrl -40d0, op_con_A -2 GE low Wait for 6hr Wait for 6 hr Wait for 5 hr Wait for 4 hr Wait for 3 hr Wait for 2 hr Wait for 1 hr GE high Init gauge successful Unsealed successful op_config_A set to EOS Start gauge successful Start pulse Stop pulse Stop gauge successful GDone is set EOS_BAD_OCV not set After pulse - r-5085 mOhm, z-282 mOhm, v-3615 V, t-2966 Kelvin, c--6 mA, ctrl -40d0, op_con_A -2 GE low Wait for 6hr Wait for 6 hr