Chemistry ID selection tool, rev=2.5 Configuration used in present fit: ProcessingType=2 NumCellSeries=4 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 Best chemical ID : 414 Best chemical ID max. deviation, % : 10.84 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 414 10.84 0.8 464 12.19 2.13 436 13.08 1.3 435 14.17 0.48 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 4566.46 128 bq27421-G1A: 4.2V LiCoO2 4621.33 354 bq27411-G1C: 4.35V LiCoO2 4733.76 312 bq27421-G1B: 4.3V LiCoO2 11032.87 Best generic ID 3142 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 4434.92 1202 bq27621: (default) 4.2V LiCoO2 4537.2 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 4733.76 Best generic ID 1210 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 4537.2 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 4566.46 3230 bq27426: (default) 4.35V LiCoO2 5393.56 Best generic ID 1202 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule