Chemistry ID selection tool, rev=2.47 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 8 ElapsedTimeColumn = 0 VoltageColumn = 1 CurrentColumn = 2 TemperatureColumn = 3 Best chemical ID : 464 Best chemical ID max. deviation, % : 17.32 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 0 0 0 Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27411-G1C: 4.35V LiCoO2 25.85 3142 bq27421-G1D: 4.4V LiCoO2 25.88 128 bq27421-G1A: 4.2V LiCoO2 8574.2 312 bq27421-G1B: 4.3V LiCoO2 17365.44 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 25.85 1202 bq27621: (default) 4.2V LiCoO2 25.99 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 26.31 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 25.63 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 25.88 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 25.99 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule