GPC CEDV tool, rev=60 Configuration used in present fit ProcessingType=1 NumCellSeries=4 CellTermV=2750 LearnSOC%=7 FitMaxSOC%=10 FitMinSOC%=4 ChemType=1 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 3296 EDVC0 102 EDVC1 0 EDVR1 5043 EDVR0 55 EDVT0 2840 EDVTC 11 VOC75 15741 VOC50 15234 VOC25 15008 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv 0.281175400799583 1 roomtemp_highrate.csv -0.684193700599869 1 hightemp_lowrate.csv 0.499237872278478 1 hightemp_highrate.csv -0.0961191635231282 1 lowtemp_lowrate.csv -0.0517829433337136 1 lowtemp_highrate.csv 1.07414430017362 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge