"CC Gain", [0x4000], 2117261999, 0x7e32daaf "CC Delta", [[0x4004], -1840546035, 0x924b7f0d "CC Offset", [0x4008], 64045, 0xfa2d "Board Offset", [0x400c], 0, 0x0 "Int Temp Offset", [0x400d], 0, 0x0 "Ext Temp Offset", [0x400e], 0, 0x0 "Pack V Offset", [0x400f], 0, 0x0 "Voltage Divider", [0x4010], 16000, 0x3e80 "Int Coeff 1", [0x41c1], 0, 0x0 "Int Coeff 2", [0x41c3], 0, 0x0 "Int Coeff 3", [0x41c5], 53212, 0xcfdc "Int Coeff 4", [0x41c7], 6131, 0x17f3 "Int Min AD", [0x41c9], 0, 0x0 "Int Max Temp", [0x41cb], 6131, 0x17f3 "Ext Coeff 1", [0x41cd], 20982, 0x51f6 "Ext Coeff 2", [0x41cf], 51700, 0xc9f4 "Ext Coeff 3", [0x41d1], 5202, 0x1452 "Ext Coeff 4", [0x41d3], 2337, 0x921 "Ext Min AD", [0x41d5], 12909, 0x326d "Vcomp Coeff 1", [0x41d7], 0, 0x0 "Vcomp Coeff 2", [0x41d9], 14902, 0x3a36 "Vcomp Coeff 3", [0x41db], 64913, 0xfd91 "Vcomp Coeff 4", [0x41dd], 37, 0x25 "Vcomp Input Multiplier", [0x41df], 48, 0x30 "Vcomp Output Divisor", [0x41e0], 256, 0x100 "Filter", [0x41e2], 239, 0xef "Deadband", [0x41e3], 5, 0x5 "CC Deadband", [0x41e4], 34, 0x22 "Chg Inhibit Temp Low", [0x4100], 0, 0x0 "Chg Inhibit Temp High", [0x4102], 450, 0x1c2 "Temp Hys", [0x4104], 50, 0x32 "T1 Temp", [0x4106], 0, 0x0 "T2 Temp", [0x4108], 100, 0x64 "T3 Temp", [0x410a], 450, 0x1c2 "T4 Temp", [0x410c], 450, 0x1c2 "Charge Current T1-T2", [0x410e], 300, 0x12c "Charge Current T2-T3", [0x4110], 1100, 0x44c "Charge Current T3-T4", [0x4112], 660, 0x294 "Charge Voltage T1-T2", [0x4114], 1900, 0x76c "Charge Voltage T2-T3", [0x4116], 2275, 0x8e3 "Charge Voltage T3-T4", [0x4118], 1900, 0x76c "Maintenance Current", [0x411a], 0, 0x0 "Taper Current", [0x411c], 100, 0x64 "Minimum Taper Capacity", [0x411e], 25, 0x19 "Taper Voltage", [0x4120], 100, 0x64 "Current Taper Window", [0x4122], 40, 0x28 "Max Charge Voltage", [0x4123], 4200, 0x1068 "WHr CV Step", [0x4125], 50, 0x32 "WHr Termination Capacity", [0x4127], 1100, 0x44c "FC WHr Clear", [0x4129], 1000, 0x3e8 "Delta Temperature", [0x412b], 30, 0x1e "Delta Temperature Time", [0x412d], 100, 0x64 "Holdoff Time", [0x412f], 180, 0xb4 "Holdoff Current", [0x4131], 240, 0xf0 "Holdoff Temperature", [0x4133], 250, 0xfa "Cell Negative Delta Voltage", [0x4135], 17, 0x11 "Cell Negative Delta Time", [0x4137], 16, 0x10 "Cell Negative Delta Qual Voltage", [0x4138], 3600, 0xe10 "Last Charge Voltage T1-T2", [0x40c7], 4100, 0x1004 "Last Charge Voltage T2-T3", [0x40c9], 2275, 0x8e3 "Last Charge Voltage T3-T4", [0x40cb], 4100, 0x1004 "Charge Voltage Level A", [0x4197], 3900, 0xf3c "Charge Voltage Level B", [0x4199], 3950, 0xf6e "Charge Voltage Level C", [0x419b], 4000, 0xfa0 "Charge Voltage Level D", [0x419d], 4050, 0xfd2 "Charge Voltage Level E", [0x419f], 4100, 0x1004 "Charge Voltage Level F", [0x41a1], 4150, 0x1036 "Charge Voltage Level G", [0x41a3], 4200, 0x1068 "Charge Voltage Level H", [0x41a5], 4250, 0x109a "Direct Charge Pin Control", [0x4195], 0, 0x0 "Charge Level Pin Control", [0x4196], 0, 0x0 "Pin Control Config", [0x413d], 16, 0x10 "Alert1_0 Config", [0x413e], 0, 0x0 "Alert1_1 Config", [0x413f], 0, 0x0 "Alert1_2 Config", [0x4140], 0, 0x0 "Alert1_3 Config", [0x4141], 0, 0x0 "Alert1_4 Config", [0x4142], 0, 0x0 "Alert1_5 Config", [0x4143], 0, 0x0 "Alert1_6 Config", [0x4144], 0, 0x0 "Alert2_0 Config", [0x4145], 0, 0x0 "Alert2_1 Config", [0x4146], 0, 0x0 "Alert2_2 Config", [0x4147], 0, 0x0 "Alert2_3 Config", [0x4148], 0, 0x0 "Alert2_4 Config", [0x4149], 0, 0x0 "Alert2_5 Config", [0x414a], 0, 0x0 "Alert2_6 Config", [0x414b], 0, 0x0 "SOC Flag Config A", [0x41fd], 3212, 0xc8c "SOC Flag Config B", [0x41ff], 188, 0xbc "CEDV Gauging Configuration", [0x424b], 4130, 0x1022 "EOS Configuration", [0x4218], 3, 0x3 "Init Discharge Set", [0x414d], 150, 0x96 "Init Charge Set", [0x414f], 175, 0xaf "Accum Charge Positive Threshold", [0x416c], 1000, 0x3e8 "Accum Charge Negative Threshold", [0x416e], 1000, 0x3e8 "Mfg Status Init", [0x40d7], 27, 0x1b "OT Chg", [0x4170], 450, 0x1c2 "OT Chg Time", [0x4172], 2, 0x2 "OT Chg Recovery", [0x4173], 449, 0x1c1 "OT Dsg", [0x4175], 600, 0x258 "OT Dsg Time", [0x4177], 2, 0x2 "OT Dsg Recovery", [0x4178], 550, 0x226 "UT Chg", [0x417a], 0, 0x0 "UT Chg Time", [0x417c], 2, 0x2 "UT Chg Recovery", [0x417d], 50, 0x32 "UT Dsg", [0x417f], 0, 0x0 "UT Dsg Time", [0x4181], 2, 0x2 "UT Dsg Recovery", [0x4182], 50, 0x32 "Battery Low Set Threshold", [0x4184], 1950, 0x79e "Battery Low Time", [0x4186], 2, 0x2 "Battery Low Clear Threshold", [0x4187], 1970, 0x7b2 "Battery High Set Threshold", [0x4189], 2100, 0x834 "Battery High Time", [0x418b], 2, 0x2 "Battery High Clear Threshold", [0x418c], 2080, 0x820 "SOC Low Threshold", [0x418e], 10, 0xa "SOC Low Recovery", [0x418f], 30, 0x1e "Operation Config A", [0x413a], 33792, 0x8400 "Device Type", [0x4151], 272, 0x110 "Number of Series Cells", [0x4155], 6, 0x6 "Flash Update OK Voltage", [0x4157], 2800, 0xaf0 "Sleep Current", [0x4159], 10, 0xa "Bus Low Time", [0x415b], 5, 0x5 "Offset Cal Inhibit Temp Low", [0x415c], 50, 0x32 "Offset Cal Inhibit Temp High", [0x415e], 450, 0x1c2 "Sleep Voltage Time", [0x4160], 20, 0x14 "Sleep Current Time", [0x4161], 20, 0x14 "Discharge Detection Threshold", [0x4162], 60, 0x3c "Charge Detection Threshold", [0x4164], 75, 0x4b "Quit Current", [0x4166], 40, 0x28 "Discharge Relax Time", [0x4168], 60, 0x3c "Charge Relax Time", [0x416a], 60, 0x3c "Quit Relax Time", [0x416b], 1, 0x1 "Default Temperature", [0x41a7], 2982, 0xba6 "Data Flash Version", [0x4073], 65535, 0xffff "Serial Number", [0x4075], 1, 0x1 "Manufacture Date", [0x4077], 0, 0x0 "DF Static Checksum", [0x4062], 0, 0x0 "All DF Checksum", [0x4064], 0, 0x0 "IF Checksum", [[0x4066], -70000496, 0xfbd3e090 "Full Reset Counter", [0x40d4], 87, 0x57 "Reset Counter WD", [0x40d5], 0, 0x0 "Manufacturer Info Block A01", [0x4042], 0, 0x0 "Manufacturer Info Block A02", [0x4043], 0, 0x0 "Manufacturer Info Block A03", [0x4044], 0, 0x0 "Manufacturer Info Block A04", [0x4045], 0, 0x0 "Manufacturer Info Block A05", [0x4046], 0, 0x0 "Manufacturer Info Block A06", [0x4047], 0, 0x0 "Manufacturer Info Block A07", [0x4048], 0, 0x0 "Manufacturer Info Block A08", [0x4049], 0, 0x0 "Manufacturer Info Block A09", [0x404a], 0, 0x0 "Manufacturer Info Block A10", [0x404b], 0, 0x0 "Manufacturer Info Block A11", [0x404c], 0, 0x0 "Manufacturer Info Block A12", [0x404d], 0, 0x0 "Manufacturer Info Block A13", [0x404e], 0, 0x0 "Manufacturer Info Block A14", [0x404f], 0, 0x0 "Manufacturer Info Block A15", [0x4050], 0, 0x0 "Manufacturer Info Block A16", [0x4051], 0, 0x0 "Manufacturer Info Block A17", [0x4052], 0, 0x0 "Manufacturer Info Block A18", [0x4053], 0, 0x0 "Manufacturer Info Block A19", [0x4054], 0, 0x0 "Manufacturer Info Block A20", [0x4055], 0, 0x0 "Manufacturer Info Block A21", [0x4056], 0, 0x0 "Manufacturer Info Block A22", [0x4057], 0, 0x0 "Manufacturer Info Block A23", [0x4058], 0, 0x0 "Manufacturer Info Block A24", [0x4059], 0, 0x0 "Manufacturer Info Block A25", [0x405a], 0, 0x0 "Manufacturer Info Block A26", [0x405b], 0, 0x0 "Manufacturer Info Block A27", [0x405c], 0, 0x0 "Manufacturer Info Block A28", [0x405d], 0, 0x0 "Manufacturer Info Block A29", [0x405e], 0, 0x0 "Manufacturer Info Block A30", [0x405f], 0, 0x0 "Manufacturer Info Block A31", [0x4060], 0, 0x0 "Manufacturer Info Block A32", [0x4061], 0, 0x0 "Temperature Resolution", [0x4190], 10, 0xa "Current Resolution", [0x4191], 100, 0x64 "Voltage Resolution", [0x4192], 1, 0x1 "Max Temperature", [0x4080], 300, 0x12c "Min Temperature", [0x4082], 200, 0xc8 "Max Charge Current", [0x4084], 0, 0x0 "Max Discharge Current", [0x4086], 0, 0x0 "Max Pack Voltage", [0x4088], 160, 0xa0 "Min Pack Voltage", [0x408a], 175, 0xaf "Design Capacity mAh", [0x41f5], 12816, 0x3210 "EMF", [0x424d], 3743, 0xe9f "C0", [0x424f], 149, 0x95 "R0", [0x4251], 867, 0x363 "T0", [0x4253], 4030, 0xfbe "R1", [0x4255], 316, 0x13c "TC", [0x4257], 9, 0x9 "C1", [0x4258], 0, 0x0 "Age Factor", [0x4259], 0, 0x0 "Fixed EDV 0", [0x425a], 1750, 0x6d6 "EDV 0 Hold Time", [0x425c], 1, 0x1 "Fixed EDV 1", [0x425d], 1800, 0x708 "EDV 1 Hold Time", [0x425f], 1, 0x1 "Fixed EDV 2", [0x4260], 1850, 0x73a "EDV 2 Hold Time", [0x4262], 1, 0x1 "Voltage 0% DOD", [0x4263], 2222, 0x8ae "Voltage 10% DOD", [0x4265], 2103, 0x837 "Voltage 20% DOD", [0x4267], 2077, 0x81d "Voltage 30% DOD", [0x4269], 2053, 0x805 "Voltage 40% DOD", [0x426b], 2028, 0x7ec "Voltage 50% DOD", [0x426d], 2005, 0x7d5 "Voltage 60% DOD", [0x426f], 1980, 0x7bc "Voltage 70% DOD", [0x4271], 1952, 0x7a0 "Voltage 80% DOD", [0x4273], 1917, 0x77d "Voltage 90% DOD", [0x4275], 1872, 0x750 "Voltage 100% DOD", [0x4277], 1752, 0x6d8 "Design Voltage", [0x41f9], 2275, 0x8e3 "Cycle Count Percentage", [0x41fb], 90, 0x5a "Set Voltage Threshold", [0x4200], 1750, 0x6d6 "Clear Voltage Threshold", [0x4202], 1800, 0x708 "Set % RSOC Threshold", [0x4204], 0, 0x0 "Clear % RSOC Threshold", [0x4205], 2, 0x2 "Set Voltage Threshold", [0x4206], 2110, 0x83e "Clear Voltage Threshold", [0x4208], 2090, 0x82a "Set % RSOC Threshold", [0x420a], 100, 0x64 "Clear % RSOC Threshold", [0x420b], 95, 0x5f "Set Voltage Threshold", [0x420c], 1750, 0x6d6 "Clear Voltage Threshold", [0x420e], 1800, 0x708 "Set % RSOC Threshold", [0x4210], 5, 0x5 "Clear % RSOC Threshold", [0x4211], 8, 0x8 "Set Voltage Threshold", [0x4212], 2110, 0x83e "Clear Voltage Threshold", [0x4214], 2090, 0x82a "Set % RSOC Threshold", [0x4216], 100, 0x64 "Clear % RSOC Threshold", [0x4217], 95, 0x5f "Cycle Count", [0x40c5], 16, 0x10 "Learned Full Charge Capacity", [0x40c0], 12816, 0x3210 "Stored Remaining Capacity", [0x40c2], 0, 0x0 "Battery Low %", [0x427d], 700, 0x2bc "Learning Low Temp", [0x4288], 119, 0x77 "OverLoad Current", [0x4291], 3400, 0xd48 "Self Discharge Rate", [0x4295], 20, 0x14 "Electronics Load", [0x4296], 0, 0x0 "Near Full", [0x4298], 200, 0xc8 "Reserve Capacity", [0x429a], 0, 0x0 "Chg Eff", [0x429c], 100, 0x64 "Dsg Eff", [0x429d], 100, 0x64 "RemCap Init Percent", [0x429e], 100, 0x64 "Smoothing Config", [0x429f], 9, 0x9 "Smoothing Start Voltage", [0x42a0], 3700, 0xe74 "Smoothing Delta Voltage", [0x42a2], 100, 0x64 "Max Smoothing Current", [0x42a4], 8000, 0x1f40 "EOC Smooth Current", [0x42a9], 2, 0x2 "EOC Smooth Current Time", [0x42aa], 60, 0x3c "Auto Learn Time", [0x4219], 1500, 0x5dc "Auto Learn Retry Time", [0x421b], 1, 0x1 "Minimum Learn Time", [0x421c], 750, 0x2ee "Alert-Warn Learn Time", [0x421e], 750, 0x2ee "Initial Learn Pulse Number", [0x4220], 1, 0x1 "Learn Charge Voltage Delta", [0x4221], 100, 0x64 "Learn Charge Time Limit", [0x4223], 3600, 0xe10 "Learn Discharge Current", [0x4225], 220, 0xdc "Learn Discharge Current Boundary", [0x4227], 25, 0x19 "Learn Discharge Time", [0x4229], 500, 0x1f4 "Learn Request Timeout", [0x422b], 4, 0x4 "Learn Min Temperature", [0x422c], 100, 0x64 "Learn Max Temperature", [0x422e], 400, 0x190 "Learn Target Temperature", [0x4230], 250, 0xfa "Rcell High Temp Coefficient", [0x4232], 0, 0x0 "Rcell Low Temp Coefficient", [0x4234], 0, 0x0 "DRD Alert Level", [0x4239], 45, 0x2d "DRD Alert Counts", [0x423b], 3, 0x3 "DRD Warning Level", [0x423c], 60, 0x3c "DRD Warning Counts", [0x423e], 3, 0x3 "Initial Rcell", [0x40cd], 0, 0x0 "Initial Rcell Learned", [0x40cf], 0, 0x0 "RSD Alert Level", [0x423f], 15, 0xf "RSD Alert Counts", [0x4241], 3, 0x3 "RSD Warning Level", [0x4242], 30, 0x1e "RSD Warning Counts", [0x4244], 3, 0x3 "RSDL Alert Level", [0x4245], 15, 0xf "RSDL Warning Level", [0x4247], 30, 0x1e "Initial RRate", [0x40d0], 0, 0x0 "Initial RRate Learned", [0x40d2], 0, 0x0 "Warning Status", [0x40d3], 0, 0x0