GPC CEDV tool, rev=60 Configuration used in present fit ProcessingType=1 NumCellSeries=7 CellTermV=2500 LearnSOC%=7 FitMaxSOC%=9 FitMinSOC%=3 ChemType=1 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 3470 EDVC0 311 EDVC1 0 EDVR1 1190 EDVR0 2251 EDVT0 4030 EDVTC 6 VOC75 27547 VOC50 26659 VOC25 26265 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv -0.261106611944629 1 roomtemp_highrate.csv 0.129455408185277 1 hightemp_lowrate.csv -0.455996613046685 1 hightemp_highrate.csv -0.294817525121223 1 lowtemp_lowrate.csv 1.64086970119226 1 lowtemp_highrate.csv -0.988560262544351 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge