VIN =5; %--PARAMETERS OF THE LM3478 VOUT= 5; ROUT =10; COUT =0.0001; RCOUT =0.05; L1 =0.000033; L2 =0.000033; CS =0.000001; FSW =400000; RSN =0.02; RSL =2000; VREF =1.26; GM =0.0008; RO =47500; VSL =0.092; %---END PARAMETERS D =0.5; RF2 =10000; RF1 =29700; ADC=0.180; LM=(D^2)*L1+((1-D)^2)*L2; MC=(VSL+0.000040*RSL)*FSW/RSN; T2 =1/FSW; TM=(T2/2)*(2*MC+(VIN/L1)+(VIN/L2)); %-------- s = tf('s'); CC0 =L1*L2*LM; CC2 =L1^2*L2^2*CS; D0=ROUT*((1-D)^2); %---Δ(s)coefficients of(4) D1=LM+((1-D)^2)*RCOUT*ROUT*COUT; D2=LM*(RCOUT+ROUT)*COUT+((1-D)^2)*(L1+L2)*ROUT*CS; D3=L1*L2*CS+((1-D)^2)*(L1+L2)*RCOUT*ROUT*CS*COUT; D4=L1*L2*(RCOUT+ROUT)*CS*COUT; N0 =5*10; %---(3)Nn(s); %--From(2)ND(s) N1 =VIN*RCOUT*ROUT*COUT-(D^2/(1-D)^2)*VIN*L1; N2 =VIN*(L1+L2)*ROUT*CS-(D^2/(1-D)^2)*VIN*L1*RCOUT*COUT; N3 =VIN*(L1+L2)*RCOUT*ROUT*CS*COUT-(D/(1-D)^2)*VIN*L1*L2*CS; N4 =-(D/(1-D)^2)*VIN*L1*L2*RCOUT*CS*COUT; NN0 =D*(1-D)*ROUT; %--From (3)NN(s) NN1 =D*(1-D)*RCOUT*ROUT*COUT; NN2 =(1-D)*L2*RCOUT*CS; NN3 =(1-D)*L2*RCOUT*ROUT*CS*COUT; CD0=(VIN*L1*L2)/(1-D); %--The coefficients of (7) CD1=L1*L2*LM*TM+(D/(1-D))*((1-D)*L2-D*L1)*VIN*L1*(T2+(L2/ROUT*(1-D))); CD2=(VIN*L1*L2/(1-D))*((L1+L2)*CS-L1*T2*(D^2/ROUT*(1-D))); CD3 =L1^2*L2^2*CS*TM; CV0=(1-D)*L1*L2; CV1=D*L1*(LM-D*L1)*T2; CV2=(1-D)*L1*L2*(L1+L2)*T2; NC0 =CC0*N0; %---coefficients of (8) NC1 =CC0*N1; NC2 =CC0*N2+CC2*N0; NC3 =CC0*N3+CC2*N1; NC4 =CC0*N4+CC2*N2; NC5 =CC2*N3; NC6 =CC2*N4; DP0 =CD0*D1+CD1*D0-CV0*N1; %---The coefficients of (7) DP1 =CD0*D2+CD1*D1+CD2*D0-CV0*N2-CV1*N1-CV2*N1; DP2 =CD0*D3+CD1*D2+CD2*D1-CD3*D1-CV0*N3-CV1*N2-CV2*N1; DP3 =CD0*D4+CD1*D3+CD2*D2-CD3*D1-CV0*N4-CV1*N3-CV2*N2; DP4 =CD1*D4+CD2*D3+CD3*D2-CV1*N4-CV2*N3; DP5 =CD1*D4+CD3*D3-CV2*N4; DP6 =CD3*D4; DCC =DP0+DP1*s+DP2*s^2+DP3*s^3+DP4*s^4+DP5*s^5+DP6*s^6; NCC =NC0+NC1*s+NC2*s^2+NC3*s^3+NC4*s^4+NC5*s^5+NC6*s^6; G= ((NCC)/(DCC*RSN))*ADC; bode (G);