GPC CEDV tool, rev=46 Configuration used in present fit NumCellSeries=6 CellTermV=1750 ChemType=3 VoltageColumn=1 CurrentColumn=3 TemperatureColumn=2 ElapsedTimeColumn=0 FitMaxSOC%=12 FitMinSOC%=6 LearnSOC%=7 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 1899 EDVC0 50 EDVC1 0 EDVR1 1 EDVR0 123 EDVT0 5475 EDVTC 9 VOC75 12558 VOC50 12402 VOC25 12234 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv 1.87828116735755 1 roomtemp_highrate.csv 2.74074477218937 1 hightemp_lowrate.csv 0.696032958870923 1 hightemp_highrate.csv 1.5419941798507 1 lowtemp_lowrate.csv 1.54075777187929 1 lowtemp_highrate.csv 0.691176010927287 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge