Chemistry ID selection tool, rev=2.24 Configuration used in present fit: ProcessingType=2 NumCellSeries=1 ElapsedTimeColumn=3 VoltageColumn=2 CurrentColumn=1 TemperatureColumn=0 Best chemical ID : 138 Best chemical ID max. deviation, % : 3.54 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 0 0 0 Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 7.5 354 bq27411-G1C: 4.35V LiCoO2 8.63 128 bq27421-G1A: 4.2V LiCoO2 12.16 312 bq27421-G1B: 4.3V LiCoO2 16.67 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27621: (default) 4.2V LiCoO2 6.9 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 8.63 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 8.65 Best generic ID 1202 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 6.9 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 7.5 3230 bq27426: (default) 4.35V LiCoO2 10.68 Best generic ID 1202 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Warning: difference between initial and final DOD is less than 90% dDOD_%= 90 Try to decrease the discharge rate Warning: difference between initial and final DOD is less than 90% dDOD_%= 90 Try to decrease the discharge rate