Chemistry ID selection tool, rev=2.49 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 4 ElapsedTimeColumn= 0 VoltageColumn = 1 CurrentColumn = 2 TemperatureColumn = 3 Best chemical ID : 457 Best chemical ID max. deviation, % : 7.71 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 457 7.71 0.19 400 11.62 0.6 435 12.63 0.48 6106 12.66 0.34 478 13.53 0.03 414 13.9 0.76 462 14.1 0.46 464 14.35 0.42 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27411-G1C: 4.35V LiCoO2 35.26 3142 bq27421-G1D: 4.4V LiCoO2 35.77 128 bq27421-G1A: 4.2V LiCoO2 3238.2 312 bq27421-G1B: 4.3V LiCoO2 4942.99 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 35.26 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 42.94 1202 bq27621: (default) 4.2V LiCoO2 2864.32 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 29.38 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 35.77 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 2864.32 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule 0 0 Warning: voltage in V detected divider changed to 1 Warning: current in A detected divider changed to 1 0