HostExt values: PK♥♦¶ ♣J☼Wï›�¶’Û ’Û / Host Device, port 1 Configuration Registers.txt HostUSB values: PK♥♦¶(J☼W‼&~ёۑÛ/Host Device, port 1 Configuration Registers.txt Line #: 1 HostExt values: Autonegotiate Sink (0x37) - (0x190c800000000003d3def) HostUSB values: Autonegotiate Sink (0x37) - (0x168c800000000003e3def) Line #: 424 HostExt values: Auto Negotiate Sink Min Required Power 15.25 W (0x3d) HostUSB values: Auto Negotiate Sink Min Required Power 15.5 W (0x3e) Line #: 436 HostExt values: PK♥♦¶ J☼Wð♥\æ§® §® ' Host Device, port 1 Debug Registers.txt HostUSB values: PK♥♦¶,J☼W*�Ù↔ã³ã³'Host Device, port 1 Debug Registers.txt Line #: 1057 HostExt values: Status (0x1a) - (0x20006f) HostUSB values: Status (0x1a) - (0xe0004f) Line #: 1404 HostExt values: Port Role PD Controller is Source (C_CCx pull-up active). (0x1) HostUSB values: Port Role PD Controller is Sink (C_CCx pull-down active) or port is disabled/disconnected. (0x0) Line #: 1409 HostExt values: USB Host Present No far-end device present providing VBUS or PD Controller power role is Source. (0x0) HostUSB values: USB Host Present VBUS is being provided by a far-end device that is a PD device capable of USB communications. (0x3) Line #: 1412 HostExt values: Power Path Status (0x26) - (0x8001000403) HostUSB values: Power Path Status (0x26) - (0x18001000003) Line #: 1421 HostExt values: PP2switch PP2 switch enabled (system output). (0x2) HostUSB values: PP2switch PP2 switch disabled. (0x0) Line #: 1426 HostExt values: PP1_RCP 0x0 (0x0) HostUSB values: PP1_RCP 0x1 (0x1) Line #: 1436 HostExt values: Device Info TPS65988 HW0030 FWF707.10.00 ZAce1 ACE2 ►÷ (0xf7071000324543410000000000316563415a2030302e30312e37303746574620303330305748203838393536535054) HostUSB values: Device Info TPS65988 HW0030 FWF707.10.00 ZAce1ACE2►÷ (0xf7071000324543410000000000316563415a2030302e30312e37303746574620303330305748203838393536535054) Line #: 1474 HostExt values: Received Source Capabilities (0x30) - (0x1900000) HostUSB values: Received Source Capabilities (0x30) - (0x2f01900001) Line #: 1476 HostExt values: Maximum Current NULL HostUSB values: Maximum Current 0 A (0x0) Line #: 1479 HostExt values: Voltage NULL HostUSB values: Voltage 5 V (0x64) Line #: 1480 HostExt values: Peak Current NULL HostUSB values: Peak Current 100% (0x0) Line #: 1481 HostExt values: reserved NULL HostUSB values: reserved reserved, set 0 (0x0) Line #: 1482 HostExt values: Unchunked Extended Msg Supported NULL HostUSB values: Unchunked Extended Msg Supported True (0x1) Line #: 1483 HostExt values: USB Capable NULL HostUSB values: USB Capable True (0x1) Line #: 1484 HostExt values: USB Suspend Supported NULL HostUSB values: USB Suspend Supported False (0x0) Line #: 1485 HostExt values: Dual Role Data NULL HostUSB values: Dual Role Data True (0x1) Line #: 1486 HostExt values: Externally Powered NULL HostUSB values: Externally Powered True (0x1) Line #: 1487 HostExt values: Dual Role Power NULL HostUSB values: Dual Role Power True (0x1) Line #: 1488 HostExt values: Supply Type NULL HostUSB values: Supply Type Fixed Source (0x0) Line #: 1489 HostExt values: Number of Source PDOs 0 (0x0) HostUSB values: Number of Source PDOs 1 (0x1) Line #: 1490 HostExt values: Received Sink Capabilities (0x31) - (0x119000) HostUSB values: Received Sink Capabilities (0x31) - (0x3e81905a01) Line #: 1492 HostExt values: Operating Current NULL HostUSB values: Operating Current 0.9 A (0x5a) Line #: 1495 HostExt values: Voltage NULL HostUSB values: Voltage 5 V (0x64) Line #: 1496 HostExt values: Peak Current NULL HostUSB values: Peak Current 100% (0x0) Line #: 1497 HostExt values: reserved NULL HostUSB values: reserved reserved, set 0 (0x0) Line #: 1498 HostExt values: Fast Role Swap required USB Type-C Current NULL HostUSB values: Fast Role Swap required USB Type-C Current Default USB Power (0x1) Line #: 1499 HostExt values: Dual Role Data NULL HostUSB values: Dual Role Data True (0x1) Line #: 1500 HostExt values: USB Capable NULL HostUSB values: USB Capable True (0x1) Line #: 1501 HostExt values: Externally Powered NULL HostUSB values: Externally Powered True (0x1) Line #: 1502 HostExt values: Higher Capability NULL HostUSB values: Higher Capability True (0x1) Line #: 1503 HostExt values: Dual Role Power NULL HostUSB values: Dual Role Power True (0x1) Line #: 1504 HostExt values: Supply Type NULL HostUSB values: Supply Type Fixed Sink (0x0) Line #: 1505 HostExt values: Number of Sink PDOs 0 (0x0) HostUSB values: Number of Sink PDOs 1 (0x1) Line #: 1506 HostExt values: Active Contract PDO (0x34) - (0x1905a) HostUSB values: Active Contract PDO (0x34) - (0x19000) Line #: 1508 HostExt values: Maximum Current 0.9 A (0x5a) HostUSB values: Maximum Current 0 A (0x0) Line #: 1510 HostExt values: Active Contract RDO (0x35) - (0x1381685a) HostUSB values: Active Contract RDO (0x35) - (0x1780012c) Line #: 1516 HostExt values: Max/Min Operating Current 0.9 A (0x5a) HostUSB values: Max/Min Operating Current 3 A (0x12c) Line #: 1518 HostExt values: Operating Current 0.9 A (0x5a) HostUSB values: Operating Current 0 A (0x0) Line #: 1519 HostExt values: Capability Mismatch False (0x0) HostUSB values: Capability Mismatch True (0x1) Line #: 1522 HostExt values: Sink Request RDO (0x36) - (0x1381685a) HostUSB values: Sink Request RDO (0x36) - (0x0) Line #: 1526 HostExt values: Max/Min Operating Current 0.9 A (0x5a) HostUSB values: Max/Min Operating Current 0 A (0x0) Line #: 1528 HostExt values: Operating Current 0.9 A (0x5a) HostUSB values: Operating Current 0 A (0x0) Line #: 1529 HostExt values: No USB Suspend True (0x1) HostUSB values: No USB Suspend False (0x0) Line #: 1530 HostExt values: USB Communication Capable True (0x1) HostUSB values: USB Communication Capable False (0x0) Line #: 1531 HostExt values: Object Position 1 (0x1) HostUSB values: Object Position 0 (0x0) Line #: 1534 HostExt values: Power Status (0x3f) - (0xd) HostUSB values: Power Status (0x3f) - (0xf) Line #: 1536