Chemistry ID selection tool, rev=2.54 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 1 ElapsedTimeColumn = 0 VoltageColumn = 1 CurrentColumn = 2 TemperatureColumn = 3 Best chemical ID : 2145 Best chemical ID max. deviation, % : 1.82 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 2145 1.82 7.96 2144 1.97 2.44 5377 2.07 0.86 2085 2.43 2.5 5936 2.9 0.1 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 21.03 354 bq27411-G1C: 4.35V LiCoO2 23.56 128 bq27421-G1A: 4.2V LiCoO2 27.53 312 bq27421-G1B: 4.3V LiCoO2 33.68 Best generic ID 3142 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27621: (default) 4.2V LiCoO2 23.18 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 23.29 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 23.56 Best generic ID 1202 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 21.03 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 23.18 3230 bq27426: (default) 4.35V LiCoO2 23.63 Best generic ID 3142 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Warning: Last OCVpoint has non-zero current I= -0.2996490425 Please make sure you have a 5 hr relaxation period after the end of discharge.