Actual register readings when: VBATT = 3.729V IBATT = 82mA VIN = 5.03V IIN = 115.5mA CHGSTATUS 0x0E 0b0 0 0 0 1 1 1 0 TS_HOT=0 (Batt Temp below High threshold) TS_COLD=0 (Batt Temp above Low threshold) OVP=0 (Input Overvoltage not active) CH_ACTIVE=1 (Charger is charging the battery) CH_PGOOD=1 (Power source is present and valid) CH_THLOOP=1 (Thermal Loop or DPPM active) CHGCONFIG0 0x67 0b01 10 0 1 1 1 VSYS[1:0]=01 (SYS regulated to 4.4V) ACIIN[1:0]=10 (500mA DPPM disabled) TH_LOOP=0 (Thermal loop disabled) DYN_TMR=1 (Clock for Safety timer reduced based on actual) TERM_EN=1 (Charge termination bbased on timers and term.current) CH_EN=1 (Charger is enabled) CHGCONFIG1 0xF4 0b11 11 01 00 IPRE[1:0]=11 (20% of ICH_SCL) ICH_SCL[1:0]=11 (100% of value defined with ISET [750 ohm]) I_TERM[1:0]=01 (10% of ICH_SCL) CHGCONFIG2 0xE8 0b11 1 0 1 0 0 0 SFTY_TMR[1:0]=11(8h) PRE_TMR=1 (60 min) NTC=1 (10K NTC) V_DPPM=0 (VBAT+10mV) VBAT_COMP_EN=0 (Li Primary voltage comparator disabled) CHGCONFIG3 0x59 0b010 11 001 CH_VLTG[2:0]=010(Charge Voltage = 4.20V) TMP_SHIFT[1:0]=11(TS_COLD=15C, TS_HOT=60C [ambient=19C]) VBAT[1:0]=00 (BattVoltage Comparator = 2.2V) VBAT_COMP=1 (voltage below or comparator disabled) CHGSTATE 0x08 0b0 0 0 0 1 0 0 0 CH_SLEEP=0 (not in SLEEP state) CH_RESET=0 (not in RESET state) CH_IDLE=0 (not in IDLE state) CH_CC_CV=1 (In Constant Current/Constant Voltage mode) CH_LDO=0 (not in LDO mode) CH_FAULT=0 (not in FAULT state) CH_SUSP=0 (not in SUSPEND state) DEFDCDC1 0x40 0b0 1 000000 HOLD_DCDC1=0 (DCDC1 disabled when HOLD_DCDC1=low and PB_IN=high) DCDC_DISCH (DCDC1 is discharged when disabled) LDO_CTRL 0x40 HOLD_LDO1=0 (LDO1 is disabled when HOLD_LDO1=low and PB_IN=high) LDO_DISCH=1 (LDO1 is discharged when disabled) CONTROL0 0x80 b1 0 0 0 000000 F_PWM=1 (in forced PWM mode) PGOODZ_DCDC1=0 (DCDC within normal range) PGOODZ_LDO=0 (LDO within normal range) CONTROL1 0x01 0b00 0 0 0 0 0 1 HOLD=0 (DCDC1 and LDO1 OFF) PB_STAT=0 (pushbutton not pressed) RESET_DELAY=1 (delay=90ms) fgVOLTAGE 3.542 fgCURRENT 122