* TL494.asc * 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 .subckt tl494 1IN+ 1IN- FB DTC CT RT GND C1 E1 E2 C2 VCC OC REF 2IN- 2IN+ XEA1 1IN+ 1IN- VCC 0 N015 level.2 Avol=1e5 GBW=1Meg Slew=10k ilimit=25m rail=0 Vos=0 phimargin=45 en=0 enk=0 in=0 ink=0 Rin=1Meg XEA2 2IN+ 2IN- VCC 0 N016 level.2 Avol=1e5 GBW=1Meg Slew=10k ilimit=25m rail=0 Vos=0 phimargin=45 en=0 enk=0 in=0 ink=0 Rin=1Meg V§DT N007 DTC 0.12 V2 N014 CT 0.7 A1 0 N005 0 N011 0 0 N009 0 OR vhigh=4.8 td=50n A2 0 N006 0 N009 0 N002 0 0 OR vhigh=4.8 td=50n A3 0 N010 0 N009 0 N012 0 0 OR vhigh=4.8 td=50n A4 0 OC` 0 N008 0 0 N006 0 AND vhigh=4.8 td=50n A5 0 N004 0 OC` 0 0 N010 0 AND vhigh=4.8 td=50n E1 OC` 0 OC 0 1 A6 N004 0 N009 N001 0 N004 N008 0 DFLOP vhigh=4.8 vlow=0.2 td=50n I2 FB 0 0.7m R1 N003 N002 470 R2 N013 N012 470 R4 N003 E1 2k7 R5 N013 E2 2k7 Q3 RT RT Ref 0 PNP Q4 CT RT Ref 0 PNP S1 0 CT ctl 0 SW off A10 CT 0 0 0 0 0 ctl 0 SCHMITT vhigh=1 vlow=-1 vt=1.5 vh=1.495 td=10n tripdt=1n R3 VCC Ref 270 R6 N001 0 470 C1 N001 VCC 1n XU1 N007 CT VCC 0 N005 level.2 Avol=1G GBW=1G Slew=1G ilimit=25m rail=0 Vos=0 phimargin=45 en=0 enk=0 in=0 ink=0 Rin=500Meg XU2 FB N014 VCC 0 N011 level.2 Avol=1G GBW=1G Slew=1G ilimit=25m rail=0 Vos=0 phimargin=45 en=0 enk=0 in=0 ink=0 Rin=500Meg Q1 C1 N1010 E1 0 NPN Q2 C2 N1011 E2 0 NPN E1000 N1000 0 N003 0 2.1875 E1001 N1001 0 N013 0 2.1875 R1000 N1000 N1010 100 R1001 N1001 N1011 100 D3 0 Ref DZ D1 N016 FB D D2 N015 FB D D4 N001 VCC D D5 0 N001 D .model D D .model NPN NPN .model PNP PNP .model sw sw(ron=1) .lib ltc.lib .model dz d(vrev=5) .lib UniversalOpamps2.sub .ends tl494