tps43061 calculations (11) Dmax = (Vout - Vinmin)/Vout = (24.55-10)/24.55 = 14.55/24.55 = 0.593 Dmin = (Vout - Vinmax)/Vout = (24.55 - 14.4)/24.55 = 10.15/24.55 = 0.413 (12) Fswontime = Dmin/Tonmin = 0.413/100ns = 4.13MHz (13) Fswofftime = (1-Dmax)/Toffmin = 0.407/250ns = 1.63Mhz Select Fsw = 750KhZ = 0.75MHz (15) Iin = Iout/(1-Dmax) = 8A/0.407 = 19.66A (16) L(uH) >= Vout/(In*Kind*4*Fsw) = 24.55V/(19.66A*0.4*4*0.75MHz) = 1.04uH Select 1uH (SRP1265A 2.3mOhm 30A) (18) ILrms = SQRT((Iout/(1-Dmax))^2 + ((Vinmin*Dmax)/(SQRT(12)*L*Fsw))^2) = SQRT(386.36+5.21) = 19.8A (19) ILpeak = Iout/(1-Dmax) + (Vinmin*Dmax)/(2*L*Fsw) = 19.66 + (10*0.593)/(2*1uH*0.75MHz) = 21.64A (21) Rcs = Vcsmaxtyp/(1.2*ILpeak) = 68mV/(1.2*21.64) = 2.62mOhm Select Rcs = 5mOhm/1W parallel to 5mOhm/1W = 2.5mOhm/2W (22) PRcs = (68mV*68mV)/2.5mOhm = 1.85W (24) Cout > (Dmax*Iout)/(Fsw*Voutripple) = (0.593*8A)/(0.75MHz*0.25V) = 25uF Select 27.6uF (10u + 4*(2*2*2u) on module, note: the 4 outputs on module have also 100uF electrolytic) (25) Igd = (Qghs+Qgls)*Fsw = (6.8nC+6.8nC)*0.75MHz = 0.0102A = 10.2mA The target efficiency of the design dictates the acceptable power loss in the MOSFETs. The two largest components of power loss in the low-side FET are switching and conduction losses. Both losses are highest at the minimum input voltage when low-side FET current is maximum. For our purpose: NOTE: Therefore when Vbat < 10V we should not allow motor drive but only battery charging until Vbat > 12V again. Normally we keep charging the battery but if motors are used intensely the Vbat may become too low. (26) Pcondls = Dmax*ILrms^2*Rdsonls = 0.593*19.8^2*0.0077 = 1.79W (27) Psw = (Fsw/2)*(Coss*Vout^2 + ((Vout*Iout)/(1-Dmax))*((Qgd*Rg)/(VCC-Vgs))) = (0.375Mhz)*(440p*24.55^2 + ((24.55*8A)/(1-0.593))*(3.6n*1.5)/(5.5-1.8)) = (0.375MHz)*(0.265u + 482.56*1.46n) = 0.375MHz*0.97u = 0.36W (28) Pcondhs = (1-Dmax)*ILrms^2*Rdsonhs = 0.407*19.8^2*0.0077 = 1.23W (29) Pdt = Vsd*ILrms*(Tnonoverlap1 + Tnonoverlap2)*Fsw = 0.7*19.8A*(65ns+65ns)*0.75MHz = 1.35W Voltage divider: Rhs=10k, Rls=0.523k (43) Rcomp = (40/3)*(2*3.14*Cout*Rsense*Vout*Fco*(Rsh+Rsl))/(Rsl*Vinmin*Gea) = = (40/3)*(2*3.14*27.6u*2.5mOhm*24.55V*Fco*(10k+0.523k)/(0.523k*10V*1100) = 10000 (we selected Rcomp=10k) Fco = 10000/259.44 = 38.5kHz (44) Ccomp = 1/(2*3.14*(Fco/10)*Rcomp) = 1/(2*3.14*3.85k*10k) = 4.1nF We selected 100nF (46) Chf = 1/(20*3.14*Fco*Rcomp) = 1/(20*3.14*38.5k*10k) = 41.3pF Select 100pF