All 136 valid PMBus parameters records in project file will be written in 'Write_All' mode. Starting write of 135 parameters ... Wrote ON_OFF_CONFIG [0x02,Rail #1] 0x18 [0x18] to RAM Wrote OPERATION [0x01,Rail #2] 0x00 [0x00] to RAM Wrote ON_OFF_CONFIG [0x02,Rail #2] 0x18 [0x18] to RAM Wrote OPERATION 0x00 [0x00] to RAM Wrote PHASE_CONFIG [0xB3] Pin Enable: PWM1, Page=0, Order=0, Turbo = Yes, Phase=0; Pin Enable: PWM2, Page=0, Order=1, Turbo = Yes, Phase=1; Pin Disable: PWM3, Page=0, Order=6, Turbo = Yes, Phase=0; Pin Disable: PWM4, Page=0, Order=2, Turbo = Yes, Phase=0; Pin Disable: PWM5_, Page=0, Order=5, Turbo = Yes, Phase=0; Pin Disable: PWM6, Page=0, Order=1, Turbo = Yes, Phase=0; Pin Disable: PWM7, Page=0, Order=4, Turbo = Yes, Phase=0; Pin Enable: PWM8, Page=1, Order=0, Turbo = Yes, Phase=0; Pin Disable: PWM9, Page=0, Order=0, Turbo = Yes, Phase=0; Pin Disable: PWM10, Page=0, Order=0, Turbo = Yes, Phase=0; Pin Disable: PWM11, Page=0, Order=0, Turbo = Yes, Phase=0; Pin Disable: PWM12, Page=0, Order=0, Turbo = Yes, Phase=0; [0x008001810600020005000100040010800000000000000000] to RAM Wrote TI_ONLY_CONFIG_1 [0xCD] 0x0101010101010101010141012E2A030C0100100000000000600000000000002A [0x0101010101010101010141012E2A030C0100100000000000600000000000002A] to RAM Wrote VIN_OV_FAULT_LIMIT [0x55] 19 V [0x0013] to RAM Wrote VIN_OV_WARN_LIMIT [0x57] 19 V [0x0013] to RAM Wrote VIN_UV_FAULT_LIMIT [0x59] 4.00 V [0xF010] to RAM Wrote VIN_ON [0x35] 9.25 V [0xF025] to RAM Wrote VIN_OV_WARN_LIMIT [0x57] 13 V [0x000D] to RAM Wrote VIN_OV_FAULT_LIMIT [0x55] 14 V [0x000E] to RAM Wrote VIN_UV_WARN_LIMIT [0x58] 8.50 V [0xF022] to RAM Wrote VIN_UV_FAULT_LIMIT [0x59] 8.00 V [0xF020] to RAM Wrote IIN_OC_WARN_LIMIT [0x5D] 4 A [0x0004] to RAM Wrote IIN_OC_FAULT_LIMIT [0x5B] 80 A [0x0050] to RAM Wrote IIN_OC_WARN_LIMIT [0x5D] 72 A [0x0048] to RAM VOUT_MODE [Rail #1] write VID = 01 [0x21] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH VOUT_COMMAND [Rail #1] write 0.700 V [0x005B] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH VOUT_UV_FAULT_LIMIT (Offset only) [Rail #1] write 0.715 V [0x0008] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH VOUT_UV_WARN_LIMIT (Offset only) [Rail #1] write 0.312 V [0x0059] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_WARN_LIMIT [Rail #1] write 90 C [0x005A] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_FAULT_LIMIT [Rail #1] write 150 C [0x0096] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_WARN_LIMIT [Rail #1] write 140 C [0x008C] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_WARN_LIMIT [Rail #2] write 90 C [0x005A] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_FAULT_LIMIT [Rail #2] write 150 C [0x0096] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH OT_WARN_LIMIT [Rail #2] write 140 C [0x008C] on TPS53688 @ PMBus Address 119d error: BAD DATA LENGTH