0> DBG1> Reading 32 0> DBG1> 0: 0xd8 0> DBG1> 1: 0x00 0> DBG1> 2: 0x31 0> DBG1> 3: 0x00 0> DBG1> 4: 0x00 0> DBG1> 5: 0x00 0> DBG1> 6: 0x01 0> DBG1> 7: 0x00 0> DBG1> 8: 0x05 0> DBG1> 9: 0x03 0> DBG1> 10: 0x84 0> DBG1> 11: 0x03 0> DBG1> 12: 0xe8 0> DBG1> 13: 0x0e 0> DBG1> 14: 0xd8 0> DBG1> 15: 0xfe 0> DBG1> 16: 0x70 0> DBG1> 17: 0x50 0> DBG1> 18: 0x00 0> DBG1> 19: 0x0a 0> DBG1> 20: 0x7f 0> DBG1> 21: 0x07 0> DBG1> 22: 0x01 0> DBG1> 23: 0x00 0> DBG1> 24: 0x00 0> DBG1> 25: 0x00 0> DBG1> 26: 0x00 0> DBG1> 27: 0x00 0> DBG1> 28: 0x00 0> DBG1> 29: 0x00 0> DBG1> 30: 0x00 0> DBG1> 31: 0x3b