Reg 0x00 = 0x36 VSYS_MIN = 16.0V Reg 0x01 = 0x0690 VREG = 16.8V Reg 0x03 = 0x0064 ICHG = 1.0A Reg 0x05 = 0x97 VINDPM = 15.100000000000001V Reg 0x06 = 0x008e IINDPM = 1.42A Reg 0x08 = 0xc3 VBAT_LOWV = 71.4%*VREG IPRECHG = 0.12A Reg 0x09 = 0x05 ITERM = 0.2A Reg 0x0a = 0xe3 CELL = 4s TRECHG = 1024ms VRECHG = 0.2V Reg 0x0b = 0x00dc VOTG = 5.0V Reg 0x0d = 0x4b PRECHG_TMR = 2hrs IOTG = 3.0A Reg 0x0e = 0x3d TOPOFF_TMR = disabled EN_TRICHG_TMR = enabled EN_PRECHG_TMR = enabled EN_CHG_TMR = enabled CHG_TMR = 12hrs TMR2X_EN = enabled Reg 0x0f = 0xa2 Battery discharges during OVP fault: enabled Force a battery discharging current: disabled Charger Enable: enabled Input Current Optimizer: disabled Force start input current optimizer: disabled HIZ mode: disabled Enable termination: enabled Reg 0x10 = 0x80 VAC_OVP = 26V WD_RST = 0 WATCHDOG = disable Reg 0x11 = 0x40 Force D+/D- detection: disabled Automatic D+/D- Detection: enabled EN_12V HVDC: disabled EN_9V HVDC: disabled High voltage DCP: disabled SFET control = Idle SDRV_DLY: Add 10s delay time Reg 0x12 = 0x00 DIS_ACDRV: disabled EN_OTG: disabled PFM_OTG_DIS: enabled PFM_FWD_DIS: enabled WKUP_DLY: 15ms DIS_LDO: enabled DIS_OTG_OOA: enabled DIS_FWD_OOA: enabled Reg 0x13 = 0x21 EN_ACDRV2: turn off EN_ACDRV1: turn off PWM_FREQ: 750 kHz DIS_STAT: enabled DIS_VSYS_SHORT: enabled DIS_VOTG_UVP: enabled FORCE_VINDPM_DET: Do NOT force VINDPM detection EN_IBUS_OCP: enabled Reg 0x14 = 0x36 SFET_PRESENT: No ship FET populated EN_IBAT: IBAT discharge current sensing for ADC enabled IBAT_REG: 5A EN_IINDPM: enabled EN_EXTILIM: enabled EN_BATOC: disabled Reg 0x16 = 0xc0 TREG: 120°C TSHUT: 150°C VBUS_PD_EN: disabled VAC1_PD_EN: disabled VAC2_PD_EN: disabled Reg 0x17 = 0x7a Reg 0x18 = 0x55 TS_COOL: 68.4% (10°C) TS_WARM: 44.8% (45°C) BHOT: 60°C BCOLD: -10°C TS_IGNORE: Ignore Reg 0x19 = 0x008e ICO_ILIM = 1.42A Reg 0x1b = 0x0b PG_STAT: Power good AC2_PRESENT_STAT: VAC2 NOT present AC1_PRESENT_STAT: VAC1 present VBUS_PRESENT_STAT: VBUS present Reg 0x1c = 0x67 CHG_STAT: Fast charge VBUS_STAT: USB DCP (3.25A) BC1.2_DONE_STAT: BC1.2 or non-standard detection complete Reg 0x1d = 0x01 ICO_STAT: ICO disabled DPDM_STAT: The D+/D- detection is NOT started yet, or the detection is done VBAT_PRESENT_STAT: VBAT present Reg 0x1e = 0x00 ACRB2_STAT: ACFET2-RBFET2 is NOT placed ACRB1_STAT: ACFET1-RBFET1 is NOT placed ADC_DONE_STAT: Conversion NOT complete VSYS_STAT: Not in VSYSMIN regulation Reg 0x1f = 0x00 VBATOTG_LOW_STAT: The battery voltage is high enough to enable the OTG operation Reg 0x20 = 0x00 Reg 0x21 = 0x00 Reg 0x22 = 0x00 Reg 0x23 = 0x00 Reg 0x24 = 0x00 DPDM_DONE_FLAG: D+/D- detection is NOT started or still ongoing ADC_DONE_FLAG: Conversion NOT completed Reg 0x25 = 0x00 Reg 0x26 = 0x00 Reg 0x27 = 0x00 Reg 0x28 = 0x00 IINDPM_MASK: Enter IINDPM / IOTG does produce INT pulse VINDPM_MASK: Enter VINDPM / VOTG does produce INT pulse WD_MASK: I2C watch dog timer expired does produce INT pulse POORSRC_MASK: Poor source detected does produce INT PG_MASK: PG toggle does produce INT AC2_PRESENT_MASK: VAC2 present status change does produce INT AC1_PRESENT_MASK: VAC1 present status change does produce INT VBUS_PRESENT_MASK: VBUS present status change does produce INT Reg 0x29 = 0x00 CHG_MASK: Charging status change does produce INT ICO_MASK: ICO status change does produce INT VBUS_MASK: VBUS status change does produce INT TREG_MASK: entering TREG does produce INT VBAT_PRESENT_MASK: VBAT present status change does produce INT BC1.2_DONE_MASK: BC1.2 status change does produce INT Reg 0x2a = 0x00 DPDM_DONE_MASK: D+/D- detection done does produce INT pulse ADC_DONE_MASK: ADC conversion done does produce INT pulse VSYS_MASK: enter or exit VSYSMIN regulation does produce INT pulse CHG_TMR_MASK: Fast charge timer expire does produce INT TRICHG_TMR_MASK: Trickle charge timer expire does produce INT PRECHG_TMR_MASK: Pre-charge timer expire does produce INT TOPOFF_TMR_MASK: Top off timer expire does produce INT Reg 0x2b = 0x00 VBATOTG_LOW_MASK: VBAT falling below the threshold to enable the OTG mode, does produce INT TS_COLD_MASK: TS across cold temperature (T1) does produce INT TS_COOL_MASK: TS across cool temperature (T2) does produce INT TS_WARM_MASK: TS across warm temperature (T3) does produce INT TS_HOT_MASK: TS across hot temperature (T5) does produce INT Reg 0x2c = 0x00 IBAT_REG_MASK: enter or exit IBAT regulation does produce INT VBUS_OVP_MASK: entering VBUS OVP does produce INT VBAT_OVP_MASK: entering VBAT OVP does produce INT IBUS_OCP_MASK: IBUS OCP fault does produce INT IBAT_OCP_MASK: IBAT OCP fault does produce INT CONV_OCP_MASK: Converter OCP fault does produce INT VAC2_OVP_MASK: entering VAC2 OVP does produce INT VAC1_OVP_MASK: entering VAC1 OVP does produce INT Reg 0x2d = 0x00 VSYS_SHORT_MASK: System short fault does produce INT VSYS_OVP_MASK: System over-voltage fault does produce INT OTG_OVP_MASK: OTG VBUS over-voltage fault does produce INT OTG_UVP_MASK: OTG VBUS under voltage fault does produce INT TSHUT_MASK: TSHUT does produce INT Reg 0x2e = 0xb0 ADC_EN: Enable ADC_RATE: Continuous conversion ADC_SAMPLE: 12 bit effective resolution ADC_AVG: Single value ADC_AVG_INIT: Start average using the existing register value Reg 0x2f = 0x00 IBUS_ADC_DIS: Enable IBAT_ADC_DIS: Enable VBUS_ADC_DIS: Enable VBAT_ADC_DIS: Enable VSYS_ADC_DIS: Enable TS_ADC_DIS: Enable TDIE_ADC_DIS: Enable Reg 0x30 = 0x00 DP_ADC_DIS: Enable DM_ADC_DIS: Enable VAC2_ADC_DIS: Enable VAC1_ADC_DIS: Enable Reg 0x31 = 0x00e1 IBUS_ADC = 0.225A Reg 0x33 = 0x0000 IBAT_ADC = 0.0A Reg 0x35 = 0x4e90 VBUS_ADC = 20.112000000000002V Reg 0x37 = 0x4e90 VAC1_ADC = 20.112000000000002V Reg 0x39 = 0x0000 VAC2_ADC = 0.0V Reg 0x3b = 0x400a VBAT_ADC = 16.394000000000002V Reg 0x3d = 0x4160 VSYS_ADC = 16.736V Reg 0x3f = 0x03f5 TS_ADC = 98.9258319% Reg 0x41 = 0x003f TDIE_ADC = 31.5°C Reg 0x43 = 0x0a60 D+_ADC = 2.656V Reg 0x45 = 0x0a61 D-_ADC = 2.657V Reg 0x47 = 0x00 DPLUS_DAC: HIZ DMINUS_DAC: HIZ