* PSpice Model Editor - Version 10.0.0 *$ *DEVICE=IXTT20N50D,NMOS * IXTT20N50D NMOS model * updated using Model Editor release 10.0.0 on 04/03/06 at 12:17 * The Model Editor is a PSpice product. .MODEL IXTT20N50D NMOS + LEVEL=3 + L=2.0000E-6 + W=5.5000 + KP=1.0446E-6 + RS=1.0000E-3 + RD=.22202 + VTO=-.89028 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=3.5684E-9 + CGDO=37.622E-12 + CBD=4.8729E-9 + MJ=1.5000 + PB=2.6055 + RG=10.000E-3 + IS=1.3714E-6 + N=2.0283 + RB=1.0000E-9 + GAMMA=0 + KAPPA=0 *$