[20140710030951.478]0x00000000:0, # Session starts [20140710030951.478]0x00000005:0, AGPS-1.0 #Version numbers [20140710031007.829]0x00000003:0, 25.072210,121.574697,40.500000,8.459473,48.000000,29.200000,23.900000 #Position (Lat, Lang, Alt,orientation,height_unc,unc_maj,unc_min) time to fix : 16000 ms [20140710031016.362]0x00000001:0, # Session end [20140710031016.472]0x00000000:1, # Session starts [20140710031016.472]0x00000005:1, AGPS-1.0 #Version numbers [20140710031037.068]0x00000003:1, 25.072257,121.574665,-1.500000,20.000610,159.000000,108.400000,71.200000 #Position (Lat, Lang, Alt,orientation,height_unc,unc_maj,unc_min) time to fix : 21000 ms [20140710031314.658]0x00000001:1, # Session end [20140710031314.762]0x00000000:2, # Session starts [20140710031314.762]0x00000005:2, AGPS-1.0 #Version numbers [20140710031318.058]0x00000003:2, 25.072148,121.574491,62.500000,30.822144,51.500000,36.000000,25.600000 #Position (Lat, Lang, Alt,orientation,height_unc,unc_maj,unc_min) time to fix : 4000 ms [20140710031319.208]0x00000001:2, # Session end