udhcpd: Disabled. Edit /etc/default/udhcpd to enable it. * Stopping OpenSSH server[ OK ] * Starting OpenSSH server[ OK ] * Starting Mount network filesystems[ OK ] AH00558: apache2: Could not reliably determine the server's fully qualified domain name, using 127.0.1.1. Set the 'Serve rName' directive globally to suppress this message * * Stopping Mount network filesystems[ OK ] * Starting configure virtual network devices[ OK ] uim:@ main uim:@ main uim:begin polling... * Starting configure network device security[ OK ] uim:poll broke due to event 10(PRI:2/ERR:8) uim:read 1 from install uim:@ st_uart_config uim: signal received, opening /dev/ttyO0 uim:@ set_baud_rate uim:set_baud_rate() done uim:Setting speed to 1000000 uim:@ read_command_complete uim: Command complete started uim:@ read_hci_event uim: read_hci_event uim:poll broke due to event 10(PRI:2/ERR:8) uim:read 1 from install uim:@ st_uart_config uim: signal received, opening /dev/ttyO0 uim:@ set_baud_rate uim:set_baud_rate() done uim:Setting speed to 1000000 uim:@ read_command_complete uim: Command complete started uim:@ read_hci_event uim: read_hci_event * Stopping System V runlevel compatibility[ OK ] uim:Invalid response uim:begin polling... uim:Invalid response uim:begin polling... * Starting configure network device[ OK ] [ 50.898956] (stk) :ldisc installation timeoutuim:poll broke due to event 10(PRI:2/ERR:8) uim:read 0 from install uim:@ st_uart_config uim:Un-Installed N_TI_WL Line displine uim:begin polling... uim:poll broke due to event 10(PRI:2/ERR:8) uim:read 0 from install uim:@ st_uart_config uim:Un-Installed N_TI_WL Line displine uim:begin polling... Ubuntu 14.04 LTS arm ttyO2 default username:password is [ubuntu:temppwd] arm login: [ 51.899017] (stk) : timed out waiting for ldisc to be un-installed uim:poll broke due to event 10(PRI:2/ERR:8) uim:read 1 from install uim:@ st_uart_config uim: signal received, opening /de v/ttyO0 uim:@ set_baud_rate uim:set_baud_rate() done uim:Setting speed to 1000000 uim:@ read_command_complete uim: Command complete started uim:@ read_hci_event uim: read_hci_event uim:poll broke due to event 10(PRI:2/ERR:8) uim:read 1 from install uim:@ st_uart_config uim: signal received, opening /dev/ttyO0 uim:@ set_baud_rate uim:set_baud_rate() done uim:Setting speed to 1000000 uim:@ read_command_complete uim: Command complete started uim:@ read_hci_event uim: read_hci_event uim:Command complete done uim:Speed changing to 1000000, 1 uim:@ set_custom_baud_rate uim:Installed N_TI_WL Line displine uim:begin polling... uim:Invalid response uim:begin polling... Ubuntu 14.04 LTS arm ttyO2 default username:password is [ubuntu:temppwd] arm login: