ARCHIVE: Test.lib OBJECT FILE: Test.o Object File Information File Name: Test.o Format: ELF Version 1 File Type: relocatable file Machine: Advanced RISC Machines ARM Machine Endian: little endian Entry Point: 0x00000000 Vendor: ARM Ltd. Number of Sections: 10 File Length: 1308 File Offset in Archive: 146 ELF Class: 32-bit objects ELF e_flags: 0x05000000 Section Information id name load addr run addr size align alloc -- ---- --------- -------- ---- ----- ----- 0 (no name) 0x00000000 0x00000000 0x0 0 N 1 .text 0x00000000 0x00000000 0x4 2 Y 2 .arm_vfe_header 0x00000000 0x00000000 0x4 4 N 3 .comment 0x00000000 0x00000000 0x9f 1 N 4 .debug_frame 0x00000000 0x00000000 0x74 1 N 5 .symtab 0x00000000 0x00000000 0x80 4 N 6 .rel.debug_frame 0x00000000 0x00000000 0x10 4 N 7 .shstrtab 0x00000000 0x00000000 0x5b 1 N 8 .strtab 0x00000000 0x00000000 0xf1 1 N 9 .ARM.attributes 0x00000000 0x00000000 0x5e 1 N Relocation Table 1/1 for Section 4 (".debug_frame") id type offset sym name -- ---- ------ --- ---- 0 R_ARM_ABS32 0x00000068 5 __ARM_grp_.debug_frame$5 1 R_ARM_ABS32 0x0000006c 3 .text Build Attributes in ".ARM.attributes" Format Version: 'A' <0> Vendor Name: "aeabi" (ABI for the ARM Architecture) Tag_File: Attributes: Tag_0x43 2.06 Tag_CPU_raw_name Cortex-M4.fp Tag_CPU_name Cortex-M4 Tag_CPU_arch 13 (ARM v7E-M) Tag_CPU_arch_profile 77 (Microcontroller profile) Tag_THUMB_ISA_use 2 (Some Thumb2 instructions used) Tag_VFP_arch 6 (Some FPv4-SP-D16 instructions used) Tag_ABI_PCS_GOT_use 1 (Data are imported directly) Tag_ABI_PCS_wchar_t 2 (Size of wchar_t is 2) Tag_ABI_FP_denormal 2 Tag_ABI_FP_number_model 1 (Only IEEE 754 format FP numbers used) Tag_ABI_align8_needed 1 (8-byte alignment of 8-byte data required) Tag_ABI_align8_preserved 1 (All required 8-byte alignments are preserved, except for SP in leaf function) Tag_ABI_enum_size 1 (Enum values occupy the smallest container big enough to hold all values) Tag_ABI_HardFP_use 1 (SP operations use VFP instructions) Tag_ABI_VFP_args 1 (FP arguments are passed using the VFP register argument variant of the AAPCS) Tag_ABI_optimization_goals 3 (Optimized for small size, but speed and debugging illusion preserved) Tag_0x22 1 Tag_0x24 1 <1> Vendor Name: "ARM" (ARM Ltd.) Tag_File: Attributes: Tag_0x12 Symbol Table ".symtab" id name value kind section binding type -- ---- ----- ---- ------- ------- ---- 0 (no name) 0x00000000 undefined N/A local none 1 .\Test.c 0x00000000 absolute N/A local file 2 $t 0x00000000 defined .text local none 3 .text 0x00000000 defined .text local section 4 BuildAttribu... 0x00000000 absolute N/A local none 5 __ARM_grp_.d... 0x00000000 defined .debug_frame local object 6 TestFunc 0x00000001 defined .text global function 7 Lib$$Request... 0x00000000 undefined N/A weak function String Table ".shstrtab" offset string ------ ------ 0 "" 1 ".ARM.attributes" 17 ".strtab" 25 ".shstrtab" 35 ".rel.debug_frame" 52 ".symtab" 60 ".comment" 69 ".arm_vfe_header" 85 ".text" String Table ".strtab" offset string ------ ------ 0 "" 1 "Lib$$Request$$armlib" 22 "TestFunc" 31 "__ARM_grp_.debug_frame$5" 56 "BuildAttributes$$THM_ISAv4$E$P$D$K$B$S$7EM$VFPi3$EXTD16$VFPS $VFMA$PE$A:L22UL41UL21$X:L11$S22US41US21$IEEE1$IW$USESV6$~ST KCKD$USESV7$~SHL$OSPACE$EBA8$REQ8$PRES8$EABIv2" 223 ".text" 229 "$t" 232 ".\Test.c"