Description Resource Path Location Type #411 function "getApplicationConfigurationForCoordinator" returns incomplete type "struct applicationConfiguration" application_configuration.c /weatherDemo/ZNP line 35 C/C++ Problem #411 function "getApplicationConfigurationForRouter" returns incomplete type "struct applicationConfiguration" application_configuration.c /weatherDemo/ZNP line 54 C/C++ Problem #71 incomplete type is not allowed af_zdo.c /weatherDemo/ZNP line 57 C/C++ Problem #71 incomplete type is not allowed application_configuration.c /weatherDemo/ZNP line 38 C/C++ Problem #71 incomplete type is not allowed application_configuration.c /weatherDemo/ZNP line 57 C/C++ Problem #71 incomplete type is not allowed application_configuration.c /weatherDemo/ZNP line 72 C/C++ Problem #71 incomplete type is not allowed simple_api.c /weatherDemo/ZNP line 55 C/C++ Problem