# This is a platform definition file for platforms without # operating system, typically embedded platforms. # It is used when CMAKE_SYSTEM_NAME is set to "Generic" # # It is intentionally empty, since nothing is known # about the platform. So everything has to be specified # in the system/compiler files ${CMAKE_SYSTEM_NAME}-.cmake # and/or ${CMAKE_SYSTEM_NAME}--${CMAKE_SYSTEM_PROCESSOR}.cmake # (embedded) targets without operating system usually don't support shared libraries SET_PROPERTY(GLOBAL PROPERTY TARGET_SUPPORTS_SHARED_LIBS FALSE) # To help the find_xxx() commands, set at least the following so CMAKE_FIND_ROOT_PATH # works at least for some simple cases: SET(CMAKE_SYSTEM_INCLUDE_PATH ${HERCULES_PATH}/include ) SET(CMAKE_SYSTEM_LIBRARY_PATH ${HERCULES_PATH}/lib ) SET(CMAKE_SYSTEM_PROGRAM_PATH ${HERCULES_PATH}/bin )