Driver Control Register 0x02: Bit 5-6 -> 1xPWM_MODE Bit 4 -> 1xPWM mode synchronous rectification Bit 0 -> CLR_FLT All other bits are zero. Gate Drive HS 0x03: Bit 4-7 -> IDRIVEP_HS to 100mA (0x02) Bit 3-0 -> IDRIVEN_HS to 100mA (0x01) All other bits are zero. Gate Drive LS 0x04: Bit 10 -> CBC, failt cleared after t_Retry Bit 8-9 -> TDRIVE, 500ns peak gate-current Bit 4-7 -> IDRIVEP_LS to 100mA (0x02) Bit 3-0 -> IDRIVEN_LS to 100mA (0x02) OCP Control 0x05: Bit 8-9 -> DEAD_TIME 100ns Bit 6-7 -> OCP_MODE automatic retry Bit 4-5 -> OCP_DEG 8us Bit 0-3 -> VDS_LVL 1V All other bits are zero. CSA Control 0x06: Bit 9 -> VREF_DIV half Bit 6-7 -> CSA_GAIN 5VpV Bit 0-1 -> SEN_LVL 0.5V All other bits are zero.