wifibt@wifibt-desktop:~$ minicom -w Welcome to minicom 2.4 OPTIONS: I18n Compiled on Jan 25 2010, 06:49:09. Port /dev/ttyS0 Press CTRL-A Z for help on special keys OMAP-L138 initialization passed! Booting TI User Boot Loader UBL Version: 1.65 UBL Flashtype: SPI Starting SPI Memory Copy... Valid magicnum, 0x55424CBB, found at offset 0x00010000. DONE Jumping to entry point at 0xC1080000. U-Boot 2009.11 (Dec 22 2010 - 00:27:22) I2C: ready DRAM: 64 MB MMC: davinci: 0 In: serial Out: serial Err: serial ARM Clock : 300000000 Hz DDR Clock : 150000000 Hz Net: Ethernet PHY: GENERIC @ 0x00 Hit any key to stop autoboot: 0 BOOTP broadcast 1 *** Unhandled DHCP Option in OFFER/ACK: 44 *** Unhandled DHCP Option in OFFER/ACK: 46 *** Unhandled DHCP Option in OFFER/ACK: 44 *** Unhandled DHCP Option in OFFER/ACK: 46 DHCP client bound to address 10.228.40.242 Using device TFTP from server 10.228.40.153; our IP address is 10.228.40.242 Filename 'new_uImage'. Load address: 0xc0700000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ############################################################### done Bytes transferred = 2314956 (2352cc hex) ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2314892 Bytes = 2.2 MB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (wifibt@wifibt-desktop) (gcc version 4.3.3 (GCC) ) #1 PREEMPT Thu Sep 25 11:59:23 SGT 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18x EVM Memory policy: ECC disabled, Data cache writeback DaVinci da850/omap-l138 variant 0x0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 8128 Kernel command line: console=ttyS2,115200n8 noinitrd rw mem=32M@0xc0000000 root=/dev/nfs nfsroot=10.228.40.153:/home/wifibt/t argetfs,nolock ip=dhcp PID hash table entries: 128 (order: -3, 512 bytes) Dentry cache hash table entries: 4096 (order: 2, 16384 bytes) Inode-cache hash table entries: 2048 (order: 1, 8192 bytes) Memory: 32MB = 32MB total Memory: 27540k/27540k available, 5228k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xff000000 - 0xffe00000 ( 14 MB) vmalloc : 0xc2800000 - 0xfea00000 ( 962 MB) lowmem : 0xc0000000 - 0xc2000000 ( 32 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0032000 ( 168 kB) .text : 0xc0032000 - 0xc047e000 (4400 kB) .data : 0xc047e000 - 0xc04a8980 ( 171 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptable hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 149.50 BogoMIPS (lpj=747520) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 144 gpio irqs regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 WARNING: both McASP and McBSP are enabled, but they share pins. Only McASP will work. If you want McBSP support, disable McASP. WARNING: both McASP and UART1_AFE are enabled, but they share pins. Disable one of them. da850_evm_init: eHRPWM module 0 cannot be used since it is being used by MII interface da850_evm_init: eHRPWM module1 outputA cannot be used since it is being used by LCD da850_evm_init: eHRPWM module1 outputB cannot be used since it is being used by spi1 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb pca953x 1-0020: failed reading register pca953x 1-0021: interrupt support not compiled in regulator: VDCDC1: 3200 <--> 3300 mV at 3300 mV regulator: VDCDC2: 1750 <--> 3300 mV at 3300 mV regulator: VDCDC3: 950 <--> 1350 mV at 1200 mV regulator: LDO1: 1800 mV regulator: LDO2: 1150 <--> 1300 mV at 1200 mV i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.23. Bluetooth: Core ver 2.15 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Switching to clocksource timer0_1 musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc: dma type: dma-cppi41 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: MUSB HDRC host driver musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 1 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc: USB Host mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 1024 (order: 1, 8192 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 1024 bind 1024) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional McBSP:Probed McBSP1 JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 53 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found Sharp_LK043T1DG01 panel Console: switching to colour frame buffer device 60x34 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded at24 1-0050: 32768 byte 24c256 EEPROM (writable) ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 m25p80 spi1.0: m25p64 (8192 Kbytes) Creating 6 MTD partitions on "m25p80": 0x000000000000-0x000000010000 : "UBL" 0x000000010000-0x000000090000 : "U-Boot" 0x000000090000-0x0000000a0000 : "U-Boot-Env" 0x0000000a0000-0x000000320000 : "Kernel" 0x000000320000-0x000000720000 : "Filesystem" 0x0000007f0000-0x000000800000 : "MAC-Address" Read MAC addr from SPI Flash: 00:08:ee:03:5a:80 spi_davinci spi_davinci.1: Controller at 0xfef0e000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver SMSC LAN8710/LAN8720 console [netcon0] enabled netconsole: network logging started ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 2 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. input: gpio-keys-polled as /devices/platform/gpio-keys-polled.1/input/input0 input: TPS6507x Touchscreen as /devices/platform/i2c-gpio.1/i2c-1/1-0048/input/input1 ata1: SATA link down (SStatus 0 SControl 300) omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver watchdog watchdog: heartbeat 60 sec Bluetooth: HCI UART driver ver 2.2 Bluetooth: HCI H4 protocol initialized Bluetooth: HCILL protocol initialized cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode davinci_mmc davinci_mmc.1: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver 1-0018 supply IOVDD not found, using dummy regulator 1-0018 supply DVDD not found, using dummy regulator 1-0018 supply AVDD not found, using dummy regulator 1-0018 supply DRVDD not found, using dummy regulator asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM nf_conntrack version 0.5.0 (430 buckets, 1720 max) ip_tables: (C) 2000-2006 Netfilter Core Team TCP cubic registered NET: Registered protocol family 17 Bluetooth: L2CAP ver 2.15 Bluetooth: L2CAP socket layer initialized Bluetooth: SCO (Voice Link) ver 0.6 Bluetooth: SCO socket layer initialized Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: HIDP (Human Interface Emulation) ver 1.2 regulator_init_complete: incomplete constraints, leaving LDO2 on regulator_init_complete: incomplete constraints, leaving LDO1 on regulator_init_complete: incomplete constraints, leaving VDCDC3 on regulator_init_complete: incomplete constraints, leaving VDCDC2 on regulator_init_complete: incomplete constraints, leaving VDCDC1 on omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=0:00, id=7c0f1) Sending DHCP requests . PHY: 0:00 - Link is Up - 100/Full ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 10.228.40.242 IP-Config: Complete: device=eth0, addr=10.228.40.242, mask=255.255.254.0, gw=10.228.41.254, host=10.228.40.242, domain=ap.mot-solutions.com, nis-domain=(none), bootserver=0.0.0.0, rootserver=10.228.40.153, rootpath= VFS: Mounted root (nfs filesystem) on device 0:13. Freeing init memory: 168K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (601): /proc/601/oom_adj is deprecated, please use /proc/601/oom_score_adj instead. udev: starting version 141 Root filesystem already rw, not remounting Caching udev devnodes Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory NET: Registered protocol family 10 logger: mount: mount point /proc/bus/usb does not exist ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount Found hardware: "" "" "" "" "" Hardware is initialized using a generic method /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #3 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #4 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #5 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #6 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #7 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #8 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #9 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #11 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #12 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #13 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #15 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #16 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #17 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #18 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #19 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #21 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #22 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #23 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #24 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #29 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #30 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #31 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #32 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #33 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #34 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #35 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #36 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #37 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #38 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #39 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #40 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #41 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #42 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #43 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #44 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #45 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #46 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #47 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #48 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #49 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #50 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #51 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #52 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #70 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #71 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #72 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #73 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #74 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #77 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #78 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #79 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #80 (No such file or directory) /usr/sbin/alsactl: set_control:1267: failed to obtain info for control #81 (No such file or directory) Fri Dec 23 12:42:00 UTC 2011 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. CMEMK module: built on Dec 23 2011 at 12:04:44 Reference Linux version 2.6.37 File /datalocal/DVSDK43_HPDL380G7/arago-tmp/work/da850-omapl138-evm-arago-linux-gnueabi/ti-linuxutils-1_2_26_02_05-r57d/lin uxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c allocated heap buffer 0xc3000000 of size 0x1200000 heap fallback enabled - will try heap if pool buffer is not available cmemk initialized DSPLINK Module (1.65.01.05_eng) created on Date: Dec 23 2011 Time: 12:07:46 _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org arago ttyS2 Arago 2011.06 arago ttyS2 arago login: root root@arago:~# ls root@arago:~# cd .. root@arago:/home# ls root root@arago:/home# cd .. root@arago:/# ls bin etc linuxrc opt srv usr boot home media proc sys var dev lib mnt sbin tmp root@arago:/# cd dev root@arago:/dev# ls block ptyp7 tty44 bus ram0 tty45 char random tty46 cmem rfkill tty47 console rtc tty48 cpu_dma_latency rtc0 tty49 dm365mmap shm tty5 dsplink snd tty50 fb tty tty51 fb0 tty0 tty52 full tty1 tty53 i2c-1 tty10 tty54 initctl tty11 tty55 input tty12 tty56 kmem tty13 tty57 kmsg tty14 tty58 log tty15 tty59 mem tty16 tty6 mtd0 tty17 tty60 mtd0ro tty18 tty61 mtd1 tty19 tty62 mtd1ro tty2 tty63 mtd2 tty20 tty7 mtd2ro tty21 tty8 mtd3 tty22 tty9 mtd3ro tty23 ttyS0 mtd4 tty24 ttyS1 mtd4ro tty25 ttyS2 mtd5 tty26 ttyp0 mtd5ro tty27 ttyp1 mtdblock0 tty28 ttyp2 mtdblock1 tty29 ttyp3 mtdblock2 tty3 ttyp4 mtdblock3 tty30 ttyp5 mtdblock4 tty31 ttyp6 mtdblock5 tty32 ttyp7 network_latency tty33 udev_network_queue network_throughput tty34 urandom null tty35 vcs ptmx tty36 vcs1 pts tty37 vcs2 ptyp0 tty38 vcsa ptyp1 tty39 vcsa1 ptyp2 tty4 vcsa2 ptyp3 tty40 watchdog ptyp4 tty41 zero ptyp5 tty42 ptyp6 tty43 root@arago:/dev# CTRL-A Z for help |115200 8N1 | NOR | Minicom 2.4 | VT102 | Offline