Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #3 PREEMPT Fri Mar 28 15:48:37 HKT 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18x EVM Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 16256 Kernel command line: console=tty2,115200n8 noinitrd rw rootfstype=ext3 root=/dev/mmcblk0p2 rootwait mem=64M PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 64MB = 64MB total Memory: 59692k/59692k available, 5844k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc4800000 - 0xff000000 ( 936 MB) lowmem : 0xc0000000 - 0xc4000000 ( 64 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc049b000 (4684 kB) .init : 0xc049b000 - 0xc04c5000 ( 168 kB) .data : 0xc04c6000 - 0xc04ffd00 ( 232 kB) .bss : 0xc04ffd24 - 0xc051c70c ( 115 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0382048 - 0xc03820a0 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs NET: Registered protocol family 16 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) vpif vpif: vpif probe success Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) musb-hdrc musb-hdrc: dma type: dma-cppi41 MUSB255 controller's USBSS revision = 4ea11003 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 116 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found Sharp_LK043T1DG01 panel Console: switching to colour frame buffer device 60x34 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 m25p80 spi1.0: unrecognized JEDEC id ffffff spi_davinci spi_davinci.1: Controller at 0xfef0e000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: no live phy, scanning all davinci_mdio: probe of davinci_mdio.0 failed with error -5 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver lirc_dev: IR Remote Control driver registered, major 253 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR SANYO protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 tw9910 1-0045: TW9910: missing platform data! tw9910: probe of 1-0045 failed with error -22 i2c i2c-1: Failed to register i2c client tw9910 at 0x45 (-16) vpif_capture vpif_capture: Error registering v4l2 subdevice usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver snd-usb-audio soc-audio soc-audio.0: ASoC: Failed to create card debugfs directory ALSA device list: No soundcards found. TCP cubic registered NET: Registered protocol family 17 console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 06:0f:43:36:09:9d omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Waiting for root device /dev/mmcblk0p2... mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address 1234 mmcblk0: mmc0:1234 SA04G 3.63 GiB mmcblk0: p1 p2 EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:2. Freeing init memory: 168K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (557): /proc/557/oom_adj is deprecated, please use /proc/557/oom_score_adj instead. Remounting root file system... logger: mount: mount point /proc/bus/usb does not exist Configuring network interfaces... PHY davinci_mdio-0:00 not found net eth0: could not connect to phy davinci_mdio-0:00 ifconfig: SIOCSIFFLAGS: No such device done. Setting up IP spoofing protection: rp_filter. Thu Jan 13 02:20:00 UTC 2011 INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done Starting thttpd. FATAL: Module cmemk not found. FATAL: Module dsplinkk not found. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org arago ttyS2 Arago 2010.11 arago ttyS2 arago login: