Uncompressing Linux... done, booting the kernel. Linux version 2.6.33-rc4 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #91 PREEMPT Thu Mar 27 21:44:30 HKT 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18xx EVM Memory policy: ECC disabled, Data cache writeback DaVinci da850/omap-l138/am18xx variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 16256 Kernel command line: console=tty2,115200n8 noinitrd rw rootfstype=ext3 root=/dev/mmcblk0p2 rootwait mem=64M PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 64MB = 64MB total Memory: 60408KB available (3992K code, 312K data, 148K init, 0K highmem) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 149.50 BogoMIPS (lpj=747520) Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 144 gpio irqs NET: Registered protocol family 16 VPIF registered ok! tw9910_devices ok! bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) vpif vpif: vpif probe success Switching to clocksource timer0_1 musb_hdrc: version 6.0, cppi4.1-dma, host, debug=0 Waiting for USB PHY clock good... musb_hdrc: USB Host mode controller at fee00000 using DMA, IRQ 58 musb_hdrc musb_hdrc: MUSB HDRC host driver musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 118 io scheduler noop registered (default) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a 16550A serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a 16550A serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a 16550A console [ttyS2] enabled brd: module loaded spi_davinci spi_davinci.1: DaVinci SPI driver in EDMA mode Using RX channel = 18 , TX channel = 19 and event queue = 1 m25p80 spi1.0: non-JEDEC variant of m25p64 m25p80 spi1.0: m25p64 (8192 Kbytes) Creating 4 MTD partitions on "m25p80": 0x000000000000-0x000000040000 : "U-Boot" 0x000000040000-0x000000050000 : "U-Boot Environment" 0x000000050000-0x0000007f0000 : "Linux" 0x0000007f0000-0x000000800000 : "MAC Address" spi_davinci spi_davinci.1: Controller at 0xfef0e000 PPP generic driver version 2.4.2 PPP Deflate Compression module registered PPP BSD Compression module registered console [netcon0] enabled netconsole: network logging started ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 2 ohci ohci.0: irq 59, io mem 0x01e25000 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver Linux video capture interface: v2.00 vpif_capture vpif_capture: Error registering v4l2 subdevice usbcore: registered new interface driver uvcvideo USB Video Class driver (v0.1.0) watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver Advanced Linux Sound Architecture Driver Version 1.0.21. usbcore: registered new interface driver snd-usb-audio ALSA device list: No soundcards found. TCP cubic registered NET: Registered protocol family 17 Clocks: disable unused i2c1 Clocks: disable unused emac Clocks: disable unused mcasp Clocks: disable unused lcdc Clocks: disable unused aemif Clocks: disable unused spi0 Clocks: disable unused mcbsp0 Clocks: disable unused mcbsp1 davinci_emac_probe: using random MAC addr: da:dc:05:62:d3:e5 emac-mii: probed omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Waiting for root device /dev/mmcblk0p2... mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address 1234 mmcblk0: mmc0:1234 SA04G 3.63 GiB mmcblk0: p1 p2 EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:2. Freeing init memory: 148K INIT: version 2.86 booting Please wait: booting... Starting udev Remounting root file system... logger: mount: mount point /proc/bus/usb does not exist Configuring network interfaces... eth0: no PHY found ifconfig: SIOCSIFFLAGS: Operation not permitted done. Setting up IP spoofing protection: rp_filter. Thu Jan 13 02:20:00 UTC 2011 INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done Starting thttpdNET: Registered protocol family 10 . CMEMK module: built on Mar 18 2014 at 11:45:10 Reference Linux version 2.6.33 File /work/dvsdk/linuxutils_2_25_05_11/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c phys_end_kernel=0xc4000000 block_start[0]=0xc2000000 CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0xc2000000) overlaps kernel (0xc0000000 -> 0xc4000000) CMEMK Error: Failed to request_mem_region(0xc2000000, 18874368) FATAL: Error inserting cmemk (/lib/modules/2.6.33-rc4/kernel/drivers/dsp/cmemk.ko): Bad address DSPLINK Module (1.65.00.02) created on Date: Jan 13 2011 Time: 01:20:38 _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org arago ttyS2 Arago 2010.11 arago ttyS2 arago login: