U-Boot 2009.11 (Jul 17 2012 - 16:59:18) I2C: ready DRAM: 64 MB MMC: davinci: 0 In: serial Out: serial Err: serial ARM Clock : 300000000 Hz DDR Clock : 150000000 Hz Net: Ethernet PHY: GENERIC @ 0x00 Hit any key to stop autoboot: 0 Card did not respond to voltage select! 8192 KiB W25Q64 at 0:0 is now current device Wrong Image Format for bootm command ERROR: can't get kernel image! U-Boot > tftpboot Using device TFTP from server 10.100.1.72; our IP address is 10.100.1.155 Filename 'uImage'. Load address: 0xc0700000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ###################################################### done Bytes transferred = 2601960 (27b3e8 hex) U-Boot > bootm ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.3.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2601896 Bytes = 2.5 MB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (root@INFCH05297) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #4 PREEMPT Tue May 27 14:54:01 IST 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DA850 SDI Development Board Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 16256 Kernel command line: console=ttyS2,115200n8 root=/dev/nfs nfsroot=10.100.1.72:/usr/local/filesystem_omapl138 ip=dhcp PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 64MB = 64MB total Memory: 59424k/59424k available, 6112k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc4800000 - 0xff000000 ( 936 MB) lowmem : 0xc0000000 - 0xc4000000 ( 64 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc04d7000 (4924 kB) .init : 0xc04d7000 - 0xc0503000 ( 176 kB) .data : 0xc0504000 - 0xc0541100 ( 245 kB) .bss : 0xc0541124 - 0xc055f1ac ( 121 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc03ab868 - 0xc03ab8c0 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs print_constraints: dummy: NET: Registered protocol family 16 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb print_constraints: VDCDC1: 3200 <--> 3300 mV at 3300 mV print_constraints: VDCDC2: 1750 <--> 3300 mV at 3300 mV print_constraints: VDCDC3: 950 <--> 1350 mV at 1200 mV print_constraints: LDO1: 1800 mV print_constraints: LDO2: 1150 <--> 1300 mV at 1200 mV pca953x 1-0020: failed reading register i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) musb-hdrc musb-hdrc: dma type: dma-cppi41 MUSB255 controller's USBSS revision = 4ea11003 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: RMII PHY configured, MII PHY will not be functional JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 116 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found Sharp_LK043T1DG01 panel Console: switching to colour frame buffer device 60x34 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 m25p80 spi1.0: found s25fl064k, expected m25p64 m25p80 spi1.0: s25fl064k (8192 Kbytes) Creating 4 MTD partitions on "m25p80": 0x000000000000-0x000000040000 : "U-Boot" 0x000000040000-0x000000050000 : "U-Boot Environment" 0x000000050000-0x0000007f0000 : "Linux" 0x0000007f0000-0x000000800000 : "MAC Address" spi_davinci spi_davinci.1: Controller at 0xfef0e000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device davinci_mdio-0:00, driver SMSC LAN8710/LAN8720 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. usbcore: registered new interface driver usbserial usbserial: USB Serial Driver core USB Serial support registered for pl2303 usbcore: registered new interface driver pl2303 pl2303: Prolific PL2303 USB to serial adaptor driver gadget: using random self ethernet address gadget: using random host ethernet address usb0: MAC c2:ab:9b:15:02:65 usb0: HOST MAC 7e:a2:22:27:19:28 gadget: Ethernet Gadget, version: Memorial Day 2008 gadget: g_ether ready musb-hdrc musb-hdrc: MUSB HDRC host driver musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 2 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected input: TPS6507x Touchscreen as /devices/platform/i2c-gpio.1/i2c-1/1-0048/input/input0 ata1: SATA link down (SStatus 0 SControl 300) omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver lirc_dev: IR Remote Control driver registered, major 253 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR SANYO protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio ALSA device list: No soundcards found. TCP cubic registered NET: Registered protocol family 17 regulator_init_complete: LDO2: incomplete constraints, leaving on regulator_init_complete: LDO1: incomplete constraints, leaving on regulator_init_complete: VDCDC3: incomplete constraints, leaving on regulator_init_complete: VDCDC2: incomplete constraints, leaving on regulator_init_complete: VDCDC1: incomplete constraints, leaving on console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 1e:fd:69:84:c7:97 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=davinci_mdio-0:00, id=7c0f1) PHY: davinci_mdio-0:00 - Link is Up - 100/Full Sending DHCP requests ....., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 10.100.1.144 IP-Config: Complete: device=eth0, addr=10.100.1.144, mask=255.255.255.0, gw=10.100.1.1, host=10.100.1.144, domain=chennaiodc.lntinfotech.com, nis-domain=(none), bootserver=0.0.0.0, rootserver=10.100.1.72, rootpath= VFS: Mounted root (nfs filesystem) on device 0:13. Freeing init memory: 176K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (632): /proc/632/oom_adj is deprecated, please use /proc/632/oom_score_adj instead. Root filesystem already rw, not remounting Caching udev devnodes Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory logger: mount: mount point /proc/bus/usb does not exist ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount NOT configuring network interfaces: / is an NFS mount /usr/sbin/alsactl: load_state:1625: No soundcards found... Tue Apr 10 18:57:00 BST 2012 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Hardware abstraction layer hald Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting Vixie-cron. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting Lighttpd Web Server: lighttpd. 2012-04-10 18:57:09: (log.c.166) server started *************************************************************** *************************************************************** NOTICE: This file system contains the followin GPLv3 packages: binutils-symlinks binutils gdbserver If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org omapl138-lcdk ttyS2 Arago 2011.09 omapl138-lcdk ttyS2 omapl138-lcdk login: root root@omapl138-lcdk:~# usb 2-1: new full-speed USB device number 2 using musb-hdrc pl2303 2-1:1.0: pl2303 converter detected usb 2-1: pl2303 converter now attached to ttyUSB0