Information for device USB\Vendor_1CBE_Product_0005: Connection Information: ------------------------------ Connection status: Device failed enumeration Device actual bus speed: Low Device is hub: No Device adress: 0x0000 Current configuration value: 0x00 Number of open pipes: 0 Device Descriptor: ------------------------------ Value Valuename 0x12 bLength 0x01 bDescriptorType 0x0200 bcdUSB 0x00 bDeviceClass 0x00 bDeviceSubClass 0x00 bDeviceProtocol 0x40 bMaxPacketSize0 (64 Bytes) 0x1CBE idVendor 0x0005 idProduct 0x0100 bcdDevice 0x01 iManufacturer 0x02 iProduct 0x03 iSerialNumber 0x01 bNumConfigurations Hex dump: 0x12 0x01 0x00 0x02 0x00 0x00 0x00 0x40 0xBE 0x1C 0x05 0x00 0x00 0x01 0x01 0x02 0x03 0x01 Configuration descriptor and all subsequent descriptors are not available. Error code: 0x0000048F ------------------------------ Whole Device Descriptor as hex dump: 0x12, 0x01, 0x00, 0x02, 0x00, 0x00, 0x00, 0x40, 0xBE, 0x1C, 0x05, 0x00, 0x00, 0x01, 0x01, 0x02, 0x03, 0x01 Connection path for device: Intel(R) 5 Series/3400 Series Chipset Family USB Enhanced Host Controller - 3B34 Root Hub Generic USB Hub USB\Vendor_1CBE_Product_0005 Brought to you by TDD v1.70.0, Sep 19 2012, 09:05:26