Booting Linux on physical CPU 0 Linux version 3.3.0 (visionear@Visionear-PC) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #11 PREEMPT Wed Nov 26 09:04:06 ICT 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: AM18x/OMAP-L138 lcdk board Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 On node 0 totalpages: 15360 free_area_init_node: node 0, pgdat c05128ec, node_mem_map c0530000 DMA zone: 120 pages used for memmap DMA zone: 0 pages reserved DMA zone: 15240 pages, LIFO batch:3 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 15240 Kernel command line: console=ttyS2,115200n8 rw noinitrd root=/dev/nfs nfsroot=192.168.1.1:/home/visionear/ti/mcsdk_1_01_00_02/targetNFS,nolock ip=192.168.1.2 mem=60M vpif_display.ch2_bufsize=2622464 vpif_display.cont_bufsize=20979712 vpif_capture.ch0_bufsize=2622464 vpif_capture.cont_bufoffset=6291456 vpif_capture.cont_bufsize=20979712 PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 60MB = 60MB total Memory: 55552k/55552k available, 5888k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc4000000 - 0xff000000 ( 944 MB) lowmem : 0xc0000000 - 0xc3c00000 ( 60 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc04ac000 (4752 kB) .init : 0xc04ac000 - 0xc04d7000 ( 172 kB) .data : 0xc04d8000 - 0xc0513400 ( 237 kB) .bss : 0xc0513424 - 0xc052f00c ( 111 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 227.32 BogoMIPS (lpj=1136640) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc03893d0 - 0xc0389428 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs print_constraints: dummy: NET: Registered protocol family 16 EMAC: MII PHY configured da850_evm_init VPIF : vpif capture mux success: 0 da850_evm_init VPIF : VPIF registration success: 0 bio: create slab at 0 SCSI subsystem initialized libata version 3.00 loaded. usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) musb-hdrc musb-hdrc: dma type: dma-cppi41 MUSB255 controller's USBSS revision = 4ea11003 Waiting for USB PHY clock good... musb-hdrc: ConfigData=0x06 (UTMI-8, dyn FIFOs, SoftConn) musb-hdrc: MHDRC RTL version 1.800 musb-hdrc: setup fifo_mode 2 musb-hdrc: 7/9 max ep, 2624/4096 memory musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 108 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found VGA_Monitor panel Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 NAND device: Manufacturer ID: 0x2c, Chip ID: 0xcc (Micron NAND 512MiB 3,3V 16-bit) Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 Creating 4 MTD partitions on "davinci_nand.1": 0x000000000000-0x000000020000 : "u-boot env" 0x000000020000-0x0000000a0000 : "u-boot" 0x0000000a0000-0x0000002a0000 : "kernel" 0x0000002a0000-0x000020000000 : "filesystem" davinci_nand davinci_nand.1: controller rev. 2.5 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask ffffff7f davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[7]: device davinci_mdio-0:07, driver SMSC LAN8710/LAN8720 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. input: gpio-keys-polled as /devices/platform/gpio-keys-polled.0/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected omap_rtc: already running i2c /dev entries driver lirc_dev: IR Remote Control driver registered, major 253 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR SANYO protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 tvp514x 1-005d: tvp514x 1-005d decoder driver registered !! vpif_capture vpif_capture: registered sub device tvp514x-0 ata1: SATA link down (SStatus 0 SControl 300) tvp514x 1-005c: Write: retry ... 0 tvp514x 1-005c: Write: retry ... 1 tvp514x 1-005c: Write: retry ... 2 tvp514x 1-005c: Write: retry ... 3 tvp514x 1-005c: Write: retry ... 4 tvp514x 1-005c: Write: retry ... 5 tvp514x 1-005c: tvp514x 1-005c decoder driver registered !! vpif_capture vpif_capture: registered sub device tvp514x-1 vpif_capture vpif_capture: VPIF capture driver initialized usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio soc-audio soc-audio.0: ASoC: Failed to create card debugfs directory _regulator_get: 1-0018 supply IOVDD not found, using dummy regulator _regulator_get: 1-0018 supply DVDD not found, using dummy regulator _regulator_get: 1-0018 supply AVDD not found, using dummy regulator _regulator_get: 1-0018 supply DRVDD not found, using dummy regulator asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM TCP cubic registered NET: Registered protocol family 17 console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 8a:3b:09:6c:e6:72 omap_rtc omap_rtc: setting system clock to 2013-11-06 04:40:36 UTC (1383712836) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=davinci_mdio-0:07, id=7c0f1) PHY: davinci_mdio-0:07 - Link is Up - 100/Full IP-Config: Guessing netmask 255.255.255.0 IP-Config: Complete: device=eth0, addr=192.168.1.2, mask=255.255.255.0, gw=255.255.255.255, host=192.168.1.2, domain=, nis-domain=(none), bootserver=255.255.255.255, rootserver=192.168.1.1, rootpath= VFS: Mounted root (nfs filesystem) on device 0:13. Freeing init memory: 172K NET: Registered protocol family 10 eth0: no IPv6 routers present