Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (user@PQD) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #3 PREEMPT Fri May 23 11:26:18 SAST 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18x EVM Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 23296 Kernel command line: mem=32M@0xc0000000 mem=60M@0xc4400000 console=ttyS2,115200n8 root=/dev/sda1 rw noinitrd rootwait ip=192.168.0.70:192.168.0.39:192.168.0.39:255.255.255.0::eth0:on PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 32MB 60MB = 92MB total Memory: 88728k/88728k available, 5480k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc8800000 - 0xff000000 ( 872 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc040c000 (4112 kB) .init : 0xc040c000 - 0xc0435000 ( 164 kB) .data : 0xc0436000 - 0xc045ffa0 ( 168 kB) .bss : 0xc045ffc4 - 0xc047d16c ( 117 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0319fb8 - 0xc031a010 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs print_constraints: dummy: NET: Registered protocol family 16 -----------> Registering USB2.0 with forced Host-mode bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb print_constraints: VDCDC1: 3200 <--> 3300 mV at 3300 mV print_constraints: VDCDC2: 1750 <--> 3300 mV at 3300 mV print_constraints: VDCDC3: 950 <--> 1350 mV at 1200 mV print_constraints: LDO1: 1800 mV print_constraints: LDO2: 1150 <--> 1300 mV at 1200 mV i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Switching to clocksource timer0_1 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) musb-hdrc musb-hdrc: dma type: dma-cppi41 MUSB255 controller's USBSS revision = 4ea11003 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 173 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found Sharp_LK043T1DG01 panel Console: switching to colour frame buffer device 60x34 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 spi_davinci spi_davinci.1: Controller at 0xfef0e000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device davinci_mdio-0:00, driver SMSC LAN8710/LAN8720 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 usb usb1: New USB device found, idVendor=1d6b, idProduct=0001 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: DA8xx OHCI usb usb1: Manufacturer: Linux 3.3.0 ohci_hcd usb usb1: SerialNumber: ohci.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected usbcore: registered new interface driver usbserial USB Serial support registered for generic usbcore: registered new interface driver usbserial_generic usbserial: USB Serial Driver core USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver ftdi_sio ftdi_sio: v1.6.0:USB FTDI Serial Converters Driver USB Serial support registered for pl2303 usbcore: registered new interface driver pl2303 pl2303: Prolific PL2303 USB to serial adaptor driver gadget: using random self ethernet address gadget: using random host ethernet address usb0: MAC 3e:f9:48:f1:30:73 usb0: HOST MAC 1a:9c:1c:50:22:a2 gadget: Ethernet Gadget, version: Memorial Day 2008 gadget: g_ether ready musb-hdrc musb-hdrc: MUSB HDRC host driver musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 3.3.0 musb-hcd usb usb2: SerialNumber: musb-hdrc hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected input: TPS6507x Touchscreen as /devices/platform/i2c-gpio.1/i2c-1/1-0048/input/input0 i2c /dev entries driver watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu TCP cubic registered NET: Registered protocol family 17 regulator_init_complete: LDO2: incomplete constraints, leaving on regulator_init_complete: LDO1: incomplete constraints, leaving on regulator_init_complete: VDCDC3: incomplete constraints, leaving on regulator_init_complete: VDCDC2: incomplete constraints, leaving on regulator_init_complete: VDCDC1: incomplete constraints, leaving on console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 3a:cf:88:bc:63:99 davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=davinci_mdio-0:00, id=7c0f1) usb 2-1: new high-speed USB device number 2 using musb-hdrc usb 2-1: New USB device found, idVendor=0424, idProduct=2517 usb 2-1: New USB device strings: Mfr=0, Product=0, SerialNumber=0 hub 2-1:1.0: USB hub found hub 2-1:1.0: 7 ports detected usb 2-1.3: new full-speed USB device number 3 using musb-hdrc usb 2-1.3: New USB device found, idVendor=1546, idProduct=01a6 usb 2-1.3: New USB device strings: Mfr=1, Product=2, SerialNumber=0 usb 2-1.3: Product: u-blox 6 - GPS Receiver usb 2-1.3: Manufacturer: u-blox AG - www.u-blox.com PHY: davinci_mdio-0:00 - Link is Up - 100/Full IP-Config: Complete: device=eth0, addr=192.168.0.70, mask=255.255.255.0, gw=192.168.0.39, host=192.168.0.70, domain=, nis-domain=(none), bootserver=192.168.0.39, rootserver=192.168.0.39, rootpath= ata1: link is slow to respond, please be patient (ready=0) ata1: softreset failed (device not ready) ata1: SATA link up 3.0 Gbps (SStatus 123 SControl 300) ata1.00: ATA-8: TOSHIBA MQ01ABD100, AX001A, max UDMA/100 ata1.00: 1953525168 sectors, multi 16: LBA48 NCQ (depth 31/32) ata1.00: configured for UDMA/100 scsi 0:0:0:0: Direct-Access ATA TOSHIBA MQ01ABD1 AX00 PQ: 0 ANSI: 5 sd 0:0:0:0: [sda] 1953525168 512-byte logical blocks: (1.00 TB/931 GiB) sd 0:0:0:0: [sda] 4096-byte physical blocks sd 0:0:0:0: Attached scsi generic sg0 type 0 sd 0:0:0:0: [sda] Write Protect is off sd 0:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA sda: sda1 sda2 sd 0:0:0:0: [sda] Attached SCSI disk EXT2-fs (sda1): warning: mounting unchecked fs, running e2fsck is recommended VFS: Mounted root (ext2 filesystem) on device 8:1. Freeing init memory: 164K INIT: version 2.86 booting Please wait: booting... Starting udev EXT2-fs (sda1): error: ext2_lookup: deleted inode referenced: 114725 cmp: /etc/udev/saved.uname: Input/output error udevd (527): /proc/527/oom_adj is deprecated, please use /proc/527/oom_score_adj instead. EXT2-fs (sda2): warning: mounting unchecked fs, running e2fsck is recommended Remounting root file system... Caching udev devnodes Populating dev cacheEXT2-fs (sda1): error: ext2_lookup: deleted inode referenced: 114725 mv: cannot stat '/etc/udev/saved.uname': Input/output error ALSA: Restoring mixer settings... Configuring network interfaces... /usr/sbin/alsactl: load_state:1625: No soundcards found... done. Setting up IP spoofing protection: rp_filter. hwclock: can't open '/dev/misc/rtc': No such file or directory Wed Jan 6 15:44:00 UTC 2021 hwclock: can't open '/dev/misc/rtc': No such file or directory INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting Samba: smbd. Starting syslogd/klogd: done Starting thttpd. BusyBox v1.13.2 (2011-12-23 12:39:34 IST) multi-call binary Usage: mknod [OPTIONS] NAME TYPE MAJOR MINOR Create a special file (block, character, or pipe) Options: -m Create the special file using the specified mode (default a=rw) TYPEs include: b: Make a block device c or u: Make a character device p: Make a named pipe (MAJOR and MINOR are ignored) _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org arago ttyS2 Arago 2011.06 arago ttyS2