--------------------------------------------- | Device Information | --------------------------------------------- DEV_INFO_00 = 0x9B7DF02F DEV_INFO_01 = 0x00000000 DEV_INFO_02 = 0x0000FB7F DEV_INFO_03 = 0x00000022 DEV_INFO_04 = 0x00000000 DEV_INFO_05 = 0x000003E0 DEV_INFO_06 = 0x00000080 DEV_INFO_07-DEV_INFO_08-DEV_INFO_09-DEV_INFO_10-DEV_INFO_11-DEV_INFO_12 = 8-0-152606-21-22-23 DEV_INFO_13,DEV_INFO_14,DEV_INFO_15,DEV_INFO_16 = 0,0,0,5293 ----- DEV_INFO_17 = 0x00030003 DEV_INFO_18 = 0x00000000 DEV_INFO_19 = 00000 ----- DEV_INFO_20 = 0x30303864 DEV_INFO_21 = 0x3330306B DEV_INFO_22 = 0x00000000 DEV_INFO_23 = 0x00000000 ----- DEV_INFO_24 = 0x15017016 DEV_INFO_25 = 0x0802541E DEV_INFO_06 = 0x00000080 DEV_INFO_26 = 0x295A0000 --------------------------------------------- | BOOTROM Info | --------------------------------------------- ROM ID: d800k003 Silicon Revision 2.0 Boot pins: 64383 Boot Mode: NAND 8 (0x0000FB7F) ROM Status Code: 0x00000000 Description: No error Program Counter (PC) = 0xC82DAE28 --------------------------------------------- | Clock Information | --------------------------------------------- PLLs configured to utilize crystal. ASYNC3 = PLL0_SYSCLK2 NOTE: All clock frequencies in following PLL sections are based off OSCIN = 24 MHz. If that value does not match your hardware you should change the #define in the top of the gel file, save it, and then reload. --------------------------------------------- | PLL0 Information | --------------------------------------------- PLL0_SYSCLK1 = 300 MHz PLL0_SYSCLK2 = 150 MHz PLL0_SYSCLK3 = 100 MHz PLL0_SYSCLK4 = 75 MHz PLL0_SYSCLK5 = 50 MHz PLL0_SYSCLK6 = 300 MHz PLL0_SYSCLK7 = 37 MHz --------------------------------------------- | PSC0 Information | --------------------------------------------- State Decoder: 0 = SwRstDisable (reset asserted, clock off) 1 = SyncReset (reset assered, clock on) 2 = Disable (reset de-asserted, clock off) 3 = Enable (reset de-asserted, clock on) >3 = Transition in progress Module 0: EDMA3CC (0) STATE = 3 Module 1: EDMA3 TC0 STATE = 3 Module 2: EDMA3 TC1 STATE = 3 Module 3: EMIFA (BR7) STATE = 3 Module 4: SPI 0 STATE = 3 Module 5: MMC/SD 0 STATE = 3 Module 6: AINTC STATE = 3 Module 7: ARM RAM/ROM STATE = 3 Module 9: UART 0 STATE = 3 Module 10: SCR 0 (BR0/1/2/8) STATE = 3 Module 11: SCR 1 (BR4) STATE = 3 Module 12: SCR 2 (BR3/5/6) STATE = 3 Module 13: PRUSS STATE = 3 Module 14: ARM STATE = 3 Module 15: DSP STATE = 3 --------------------------------------------- | PSC1 Information | --------------------------------------------- State Decoder: 0 = SwRstDisable (reset asserted, clock off) 1 = SyncReset (reset assered, clock on) 2 = Disable (reset de-asserted, clock off) 3 = Enable (reset de-asserted, clock on) >3 = Transition in progress Module 1: USB0 (2.0) STATE = 3 Module 2: USB1 (1.1) STATE = 3 Module 3: GPIO STATE = 3 Module 4: UHPI STATE = 3 Module 5: EMAC STATE = 3 Module 6: EMIFB (BR20) STATE = 3 Module 7: MCASP0 + FIFO STATE = 3 Module 8: MCASP1 + FIFO STATE = 3 Module 9: MCASP2 + FIFO STATE = 3 Module 10: SPI 1 STATE = 3 Module 11: I2C 1 STATE = 3 Module 12: UART 1 STATE = 3 Module 13: UART 2 STATE = 3 Module 16: LCDC STATE = 3 Module 17: eHRPWM (all) STATE = 3 Module 20: eCAP (all) STATE = 3 Module 21: eQEP 0/1 STATE = 3 Module 24: SCR8 (Br15) STATE = 3 Module 25: SCR7 (Br12) STATE = 3 Module 26: SCR12 (Br18) STATE = 3 Module 31: L3 RAM (Br13) STATE = 3