2017468 bytes read ***** Kernel: /dev/mmcblk0p1/uImage ***** ***** RootFS: /dev/mmcblk0p2 ***** ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.1.10 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2017404 Bytes = 1.9 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 3.1.10 (marudham@marudham-desktop) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 PREEMPT Fri May 30 12:14 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: AM18x/OMAP-L138 LCDK Memory policy: ECC disabled, Data cache writeback DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 Kernel command line: console=ttyS2,115200n8 mem=128M root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 128MB = 128MB total Memory: 125868k/125868k available, 5204k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xff000000 - 0xffe00000 ( 14 MB) vmalloc : 0xc8800000 - 0xfea00000 ( 866 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc0387fe0 (3584 kB) .init : 0xc0388000 - 0xc03aa000 ( 136 kB) .data : 0xc03aa000 - 0xc03cd580 ( 142 kB) .bss : 0xc03cd5a4 - 0xc03f14fc ( 144 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 144 gpio irqs NET: Registered protocol family 16 EMAC: MII PHY configured configured the a850_rtc_alarm_pin..>>>>> alarm_bit value 83914778 --> 0X500701A: preapring LED initializing gpio_led configured the pin mux for gpio led..>>>>> FPC1080 init >>>> configured the pin mux for FPC gpio ..>>>>> Initiated FPC1080 successfull..!! bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 Switched to NOHz mode on CPU #0 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) Waiting for USB PHY clock good... musb-hdrc musb-hdrc: MUSB HDRC host driver musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 3.1.10 musb-hcd usb usb1: SerialNumber: musb-hdrc hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using PIO, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. msgmni has been set to 245 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found VGA_Monitor panel Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a 16550A serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a 16550A serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a 16550A console [ttyS2] enabled brd: module loaded spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 spi_davinci spi_davinci.1: Controller at 0xfef0e000 spi_sensor_init>>>> register_chardev staus:0>>> spi_sensor_probe>>>>>>> davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask ffffff7f davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[7]: device 0:07, driver unknown ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 2 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 usb usb2: New USB device found, idVendor=1d6b, idProduct=0001 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: DA8xx OHCI usb usb2: Manufacturer: Linux 3.1.10 ohci_hcd usb usb2: SerialNumber: ohci.0 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode lm49352_modinit probing I2C audio lm49352 lm49352_probe I2C read of PMC_CLK_DIV:236 lm49352-codec 1-001a: dapm: unknown pin Line In asoc: lm49352-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM TCP cubic registered NET: Registered protocol family 17 davinci_emac davinci_emac.1: using random MAC addr: fe:53:d8:57:c5:e1 console [netcon0] enabled netconsole: network logging started omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Waiting for root device /dev/mmcblk0p2... mmc0: new SD card at address 0002 mmcblk0: mmc0:0002 00000 1.86 GiB mmcblk0: p1 p2 p3 EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode VFS: Mounted root (ext3 filesystem) on device 179:2. Freeing init memory: 136K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (957): /proc/957/oom_adj is deprecated, please use /proc/957/oom_score_adj instead. udev: starting version 141 Remounting root file system... Caching udev devnodes Populating dev cacheEXT3-fs (mmcblk0p3): warning: maximal mount count reached, running e2fsck is recommended kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p3): using internal journal EXT3-fs (mmcblk0p3): recovery complete EXT3-fs (mmcblk0p3): mounted filesystem with ordered data mode mv: cannot rename '/tmp/devices': No such file or directory NET: Registered protocol family 10 ALSA: Restoring mixer settings... Configuring network interfaces... davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:07, id=7c0f1) ADDRCONF(NETDEV_UP): eth0: link is not ready eth0 no wireless extensions. udhcpc (v1.13.2) started Sending discover... Sending discover... Sending discover... No lease, forking to background done. Setting up IP spoofing protection: rp_filter. Tue Apr 10 22:43:00 UTC 2012 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Hardware abstraction layer hald Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting Lighttpd Web Server: 2012-04-10 22:43:10: (log.c.166) server started lighttpd.