Information for device Generic Bulk Device (VID=0x1CBE PID=0x0003): Connection Information: ------------------------------ Connection status: Device connected Device actual bus speed: High Device is hub: No Device adress: 0x0008 Current configuration value: 0x01 Number of open pipes: 2 Device Descriptor: ------------------------------ Value Valuename 0x12 bLength 0x01 bDescriptorType 0x0110 bcdUSB 0xFF bDeviceClass (Vendor specific) 0x00 bDeviceSubClass 0x00 bDeviceProtocol 0x40 bMaxPacketSize0 (64 Bytes) 0x1CBE idVendor 0x0003 idProduct 0x0100 bcdDevice 0x01 iManufacturer (Texas Instruments) 0x02 iProduct (Generic Bulk Device) 0x03 iSerialNumber (12345678) 0x01 bNumConfigurations Hex dump: 0x12 0x01 0x10 0x01 0xFF 0x00 0x00 0x40 0xBE 0x1C 0x03 0x00 0x00 0x01 0x01 0x02 0x03 0x01 Device Qualifier Descriptor is not available. Error code: 0x0000001F Configuration Descriptor: ------------------------------ Value Valuename 0x09 bLength 0x02 bDescriptorType 0x0020 wTotalLength 0x01 bNumInterfaces 0x01 bConfigurationValue 0x05 iConfiguration (Bulk Data Configuration) 0xC0 bmAttributes (Self-powered Device) 0xFA MaxPower (500 mA) Hex dump: 0x09 0x02 0x20 0x00 0x01 0x01 0x05 0xC0 0xFA Interface Descriptor: ------------------------------ Value Valuename 0x09 bLength 0x04 bDescriptorType 0x00 bInterfaceNumber 0x00 bAlternateSetting 0x02 bNumEndPoints 0xFF bInterfaceClass (Vendor specific) 0x00 bInterfaceSubClass 0x00 bInterfaceProtocol