U-Boot 2010.12 (Dec 23 2011 - 11:22:43) I2C: ready DRAM: 128 MiB MMC: davinci: 0 SF: Detected M25P64 with page size 256, total 8 MiB In: serial Out: serial Err: serial ARM Clock : 300000000 Hz DDR Clock : 132000000 Hz Net: Ethernet PHY: GENERIC @ 0x00 DaVinci-EMAC Hit any key to stop autoboot: 0 SF: Detected M25P64 with page size 256, total 8 MiB 8192 KiB M25P64 at 0:0 is now current device ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2369684 Bytes = 2.3 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #84 PREEMPT Wed Oct 29 02:24:09 PDT 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18x EVM Memory policy: ECC disabled, Data cache writeback DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 24320 Kernel command line: console=ttyS2,115200n8 noinitrd root=/dev/nfs/ nfsroot=192.168.1.41:/home/ouyang/L138filesys,nolock ip=192.168.1.144:192.168.1.41:255.255.255.0 ::eth0:off rw mem=32M@0Xc0000000 mem=64M@0xc4000000 rootdelay=5 PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 32MB 64MB = 96MB total Memory: 92356k/92356k available, 5948k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xff000000 - 0xffe00000 ( 14 MB) vmalloc : 0xc8800000 - 0xfea00000 ( 866 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0032000 ( 168 kB) .text : 0xc0032000 - 0xc0497000 (4500 kB) .data : 0xc0498000 - 0xc04ca320 ( 201 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptable hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 149.50 BogoMIPS (lpj=747520) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 144 gpio irqs regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 WARNING: both McASP and McBSP are enabled, but they share pins. Only McASP will work. If you want McBSP support, disable McASP. WARNING: both McASP and UART1_AFE are enabled, but they share pins. Disable one of them. da850_evm_init: eHRPWM module 0 cannot be used since it is being used by MII interface da850_evm_init: eHRPWM module1 outputA cannot be used since it is being used by LCD da850_evm_init: eHRPWM module1 outputB cannot be used since it is being used by spi1 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb pca953x 1-0020: failed reading register regulator: VDCDC1: 3200 <--> 3300 mV at 3300 mV regulator: VDCDC2: 1750 <--> 3300 mV at 3300 mV regulator: VDCDC3: 950 <--> 1350 mV at 1200 mV regulator: LDO1: 1800 mV regulator: LDO2: 1150 <--> 1300 mV at 1200 mV pca9543a_probe i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.23. Bluetooth: Core ver 2.15 NET: Registered protocol family 31 Bluetooth: HCI device and connection manager initialized Bluetooth: HCI socket layer initialized Switching to clocksource timer0_1 musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc: dma type: dma-cppi41 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: MUSB HDRC host driver musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 1 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc: USB Host mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional McBSP:Probed McBSP1 JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 180 io scheduler noop registered (default) da8xx_lcdc da8xx_lcdc.0: GLCD: Found Sharp_LK043T1DG01 panel Console: switching to colour frame buffer device 60x34 Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded at24 1-0050: 32768 byte 24c256 EEPROM (writable) Read MAC addr from EEPROM: ff:ff:ff:ff:ff:ff ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 spi_davinci spi_davinci.1: DMA: supported spi_davinci spi_davinci.1: DMA: RX channel: 18, TX channel: 19, event queue: 0 m25p80 spi1.0: found m25p64, expected w25x64 m25p80 spi1.0: m25p64 (8192 Kbytes) Creating 6 MTD partitions on "m25p80": 0x000000000000-0x000000010000 : "UBL" 0x000000010000-0x000000090000 : "U-Boot" 0x000000090000-0x0000000a0000 : "U-Boot-Env" 0x0000000a0000-0x000000320000 : "Kernel" 0x000000320000-0x000000720000 : "Filesystem" 0x0000007f0000-0x000000800000 : "MAC-Address" spi_davinci spi_davinci.1: Controller at 0xfef0e000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver SMSC LAN8710/LAN8720 console [netcon0] enabled netconsole: network logging started ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 2 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. input: TPS6507x Touchscreen as /devices/platform/i2c-gpio.1/i2c-1/1-0048/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver ata1: SATA link down (SStatus 0 SControl 300) lirc_dev: IR Remote Control driver registered, major 252 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 watchdog watchdog: heartbeat 60 sec Bluetooth: HCI UART driver ver 2.2 Bluetooth: HCI H4 protocol initialized Bluetooth: HCILL protocol initialized cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode davinci_mmc davinci_mmc.1: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver 1-0018 supply IOVDD not found, using dummy regulator 1-0018 supply DVDD not found, using dummy regulator 1-0018 supply AVDD not found, using dummy regulator 1-0018 supply DRVDD not found, using dummy regulator asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM nf_conntrack version 0.5.0 (1443 buckets, 5772 max) ip_tables: (C) 2000-2006 Netfilter Core Team TCP cubic registered NET: Registered protocol family 17 Bluetooth: L2CAP ver 2.15 Bluetooth: L2CAP socket layer initialized Bluetooth: SCO (Voice Link) ver 0.6 Bluetooth: SCO socket layer initialized Bluetooth: RFCOMM TTY layer initialized Bluetooth: RFCOMM socket layer initialized Bluetooth: RFCOMM ver 1.11 Bluetooth: BNEP (Ethernet Emulation) ver 1.3 Bluetooth: BNEP filters: protocol multicast Bluetooth: HIDP (Human Interface Emulation) ver 1.2 regulator_init_complete: incomplete constraints, leaving LDO2 on regulator_init_complete: incomplete constraints, leaving LDO1 on regulator_init_complete: incomplete constraints, leaving VDCDC3 on regulator_init_complete: incomplete constraints, leaving VDCDC2 on regulator_init_complete: incomplete constraints, leaving VDCDC1 on davinci_emac_probe: using random MAC addr: f6:b4:b0:0d:3d:56 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=0:00, id=7c0f1) IP-Config: Guessing netmask 255.255.255.0 IP-Config: Gateway not on directly connected network. Waiting 5sec before mounting root device... PHY: 0:00 - Link is Up - 100/Full VFS: Mounted root (nfs filesystem) on device 0:13. Freeing init memory: 168K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (603): /proc/603/oom_adj is deprecated, please use /proc/603/oom_score_adj instead. udev: starting version 141 Root filesystem already rw, not remounting Caching udev devnodes Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory logger: mount: mount point /proc/bus/usb does not exist ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount Fri Dec 23 12:42:00 UTC 2011 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: NET: Registered protocol family 10 dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. CMEMK module: built on Dec 23 2011 at 12:04:44 Reference Linux version 2.6.37 File /datalocal/DVSDK43_HPDL380G7/arago-tmp/work/da850-omapl138-evm-arago-linux-gnueabi/ti-linuxutils-1_2_26_02_05-r57d/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0xc2000000) overlaps kernel (0xc0000000 -> 0xc6000000) allocated heap buffer 0xc9000000 of size 0x1200000 heap fallback enabled - will try heap if pool buffer is not available cmemk initialized DSPLINK Module (1.65.01.05_eng) created on Date: Dec 23 2011 Time: 12:07:46 _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org arago ttyS2 Arago 2011.06 arago ttyS2 arago login: root root@arago:~# cd /usr/share/i2c-tools/ root@arago:/usr/share/i2c-tools# ls i2cdetect i2cdump i2cget i2cset root@arago:/usr/share/i2c-tools# i2cdetect -y -r 1 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- -- 20: -- 21 -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- -- 50: UU -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- UU -- -- -- -- root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x18 0x14 0x78 root@arago:/usr/share/i2c-tools# i2cset -f -y 1 0x18 0x14 0x11 root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x18 0x14 0x10 root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x21 0x14 0xff root@arago:/usr/share/i2c-tools# i2cset -f -y 1 0x21 0x14 0x11 root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x21 0x14 0xff root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x21 0x1c 0xff root@arago:/usr/share/i2c-tools# i2cget -f -y 1 0x21 0x1d 0xff