root@titus:~/Titus_Linux_Backup/ti-e2e/OMAPL138_LCDK/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10# cd arch/arm/mach-davinci/ root@titus:~/Titus_Linux_Backup/ti-e2e/OMAPL138_LCDK/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10/arch/arm/mach-davinci# ls aemif.c board-neuros-osd2.c clock.o da850.c~ dma.c Makefile sleep.S aemif.o board-omapl138-hawk.c common.c da850.o dma.o Makefile.boot sram.c board-da830-evm.c board-omapl138-hawk.c~ common.o devices.c gpio.c mux.c sram.o board-da850-evm.c board-omapl138-hawk.o cp_intc.c devices-da8xx.c gpio.o mux.h time.c board-dm355-evm.c board-sffsdr.c cp_intc.o devices-da8xx.o gpio-tnetv107x.c mux.o time.o board-dm355-leopard.c board-tnetv107x-evm.c cpufreq.c devices-tnetv107x.c include pm.c tnetv107x.c board-dm365-evm.c built-in.o cpufreq.o dm355.c io.c psc.c usb.c board-dm644x-evm.c cdce949.c cpuidle.c dm365.c io.o psc.o usb.o board-dm646x-evm.c clock.c da830.c dm644x.c irq.c serial.c board-mityomapl138.c clock.h da850.c dm646x.c Kconfig serial.o root@INFCH05297:~/Titus_Linux_Backup/ti-e2e/OMAPL138_LCDK/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10/arch/arm/mach-davinci#