################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe EMPTY := SPACE := $(EMPTY) $(EMPTY) ORDERED_OBJS += \ $(GEN_CMDS_QUOTED) \ "./tsc_h.obj" \ "./sample_sig_func_2.obj" \ "./sample_sig_func_1.obj" \ "./main.obj" \ "./func_task_2.obj" \ "./func_task_1.obj" \ -l"libc.a" \ "../Conv_Biosv6.cmd" \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables # All Target all: Conv_Biosv6.out # Tool invocations Conv_Biosv6.out: $(GEN_CMDS) $(CMD_SRCS) $(OBJS) @echo 'Building target: $@' @echo 'Invoking: Linker' "C:/Program Files/Texas Instruments/ccsv4/tools/compiler/c6000/bin/cl6x" -mv64+ -g -O3 --define=_EVMC6472 --define=_BIOS --diag_warning=225 -z -m"Conv_Biosv6.map" --warn_sections -i"C:/Program Files/Texas Instruments/ccsv4/tools/compiler/c6000/lib" -i"C:/Program Files/Texas Instruments/ccsv4/tools/compiler/c6000/include" --reread_libs --rom_model -o "Conv_Biosv6.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' # Other Targets clean: -$(RM) $(GEN_CMDS__QTD)$(GEN_SRCS__QTD)$(C6000_EXECUTABLE_OUTPUTS__QTD)$(GEN_MISC_FILES__QTD)$(GEN_OPTS__QTD) "Conv_Biosv6.out" -$(RM) ".\func_task_1.obj" ".\func_task_2.obj" ".\main.obj" ".\sample_sig_func_1.obj" ".\sample_sig_func_2.obj" ".\tsc_h.obj" -$(RM) ".\tsc_h.pp" -$(RM) ".\func_task_1.pp" ".\func_task_2.pp" ".\main.pp" ".\sample_sig_func_1.pp" ".\sample_sig_func_2.pp" -$(RMDIR)$(GEN_MISC_DIRS__QTD) -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets