# Converted Automatically from a CCS makefile into Linux make file #################################################################### ############# Copyright (C) Signalogic,2010 ######################## #################################################################### ################################################################################ # Automatically-generated file. Do not edit! ################################################################################ EMPTY := SPACE := $(EMPTY) $(EMPTY) ORDERED_OBJS += \ $(GEN_CMDS_QUOTED) \ ./tsc_h.obj \ ./sample_sig_func_2.obj \ ./sample_sig_func_1.obj \ ./main.obj \ ./func_task_2.obj \ ./func_task_1.obj \ -llibc.a \ ../Conv_Biosv6.cmd \ -include ../makefile.init RM := rm -rf RMDIR := rm -rf # All of the sources participating in the build are defined here -include sources.mk -include subdir.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables # All Target all: Conv_Biosv6.out # Tool invocations Conv_Biosv6.out: $(GEN_CMDS) $(CMD_SRCS) $(OBJS) @echo 'Building target: $@' @echo 'Invoking: Linker' /opt/TI/C6000CGT7.0.3/bin/cl6x -mv64+ -g -O1 --define=_EVMC6472 --define=_BIOS --diag_warning=225 -z -mConv_Biosv6.map --warn_sections -i/opt/TI/C6000CGT7.0.3/lib -i/opt/TI/C6000CGT7.0.3/include --reread_libs --rom_model -o Conv_Biosv6.out $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' # Other Targets clean: -$(RM) $(GEN_CMDS__QTD)$(GEN_SRCS__QTD)$(C6000_EXECUTABLE_OUTPUTS__QTD)$(GEN_MISC_FILES__QTD)$(GEN_OPTS__QTD) Conv_Biosv6.out -$(RM) ./func_task_1.obj .\func_task_2.obj .\main.obj .\sample_sig_func_1.obj .\sample_sig_func_2.obj .\tsc_h.obj -$(RM) ./tsc_h.pp -$(RM) ./func_task_1.pp .\func_task_2.pp .\main.pp .\sample_sig_func_1.pp .\sample_sig_func_2.pp -$(RMDIR)$(GEN_MISC_DIRS__QTD) -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets