* REGISTERS 0 E9840300 (1110100110000100000000110000) 1 E9840321 (1110100110000100000000110010) 2 E9840302 (1110100110000100000000110000) 3 E9840303 (1110100110000100000000110000) 4 E9840314 (1110100110000100000000110001) - NOTE : SYNC_MODE1 is set to 0. 5 00040E85 (0000000000000100000011101000) 6 073E03E6 (0000011100111110000000111110) - NOTE : SYNC_MODE2 is set 1; ENCAL is set to 1; ENCAL_MODE is set 0 (Startup Mode). 7 BD9075F7 (1011110110010000011101011111) - NOTE : Imternal Loop filter is used ; the parameters are mentioned below 8 20009D98 (0010000000000000100111011001) - NOTE : Bit 8 (SYNC) is set to 1. Need to confirm its status (Most of the bits are READ ONLY) * PORTS 0 9D 1 E0 2 DF 3 F9 * INPUTS PRI 50 SEC 50 AUX 25 * EXTERNAL COMPONENTS C4 1 R4 1 C5 1 * Internal Loop Filter Components : C1 = 1.5 pF C2 = 473.5 pF C3 = 5.5 pF R2 = 24 KOHM R3 = 5 KOHM BW = 378.4 KHz Charge Pump Current = 200 uA. PFD Frequency = 25 MHz VCO1 Output Frequency = 1000 MHz VCO Gain = 40 MHz/V * Output Frequencies : 250 MHz 250 MHz 250 MHz 250 MHz 250 MHz