/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "ntx-am33xx.dtsi" #include / { model = "TI AM335x BeagleBone"; compatible = "ti,am33xx"; cpus { cpu@0 { cpu0-supply = <&dcdc2_reg>; }; }; memory { device_type = "memory"; reg = <0x80000000 0x10000000>; /* 256 MB */ }; leds { pinctrl-names = "default", "sleep"; pinctrl-0 = <&user_leds_default>; pinctrl-1 = <&user_leds_sleep>; compatible = "gpio-leds"; led@0 { label = "led:green:status"; gpios = <&gpio1 22 GPIO_ACTIVE_HIGH>; linux,default-trigger = "heartbeat"; default-state = "on"; }; led@1 { label = "led:green:active"; gpios = <&gpio1 23 GPIO_ACTIVE_HIGH>; linux,default-trigger = "none"; default-state = "on"; }; led@2 { label = "led:red:alarm"; gpios = <&gpio1 24 GPIO_ACTIVE_HIGH>; linux,default-trigger = "none"; default-state = "on"; }; led@3 { label = "led:red:fault"; gpios = <&gpio1 25 GPIO_ACTIVE_HIGH>; linux,default-trigger = "none"; default-state = "on"; }; }; vbat: fixedregulator@0 { compatible = "regulator-fixed"; regulator-name = "vbat"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-boot-on; }; vmmcsd_fixed: fixedregulator@1 { compatible = "regulator-fixed"; regulator-name = "vmmcsd_fixed"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; }; wlan_en_reg: fixedregulator@2 { compatible = "regulator-fixed"; regulator-name = "wlan-en-regulator"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; /* WLAN_EN GPIO for this board - Bank0, pin26 */ gpio = <&gpio0 26 0>; /* WLAN card specific delay */ startup-delay-us = <70000>; enable-active-high; }; kim { compatible = "kim"; /* BT_EN GPIO for this board - Bank0, pin22 */ nshutdown_gpio = <22>; dev_name = "/dev/ttyO4"; flow_cntrl = <1>; baud_rate = <3000000>; }; btwilink { compatible = "btwilink"; }; }; &am33xx_pinmux { pinctrl-names = "default"; pinctrl-0 = <&clkout2_pin>; user_leds_default: user_leds_default { pinctrl-single,pins = < 0x058 (MUX_MODE7) /* gpmc_a6.gpio1_22 */ 0x05c (MUX_MODE7) /* gpmc_a7.gpio1_23 */ 0x060 (MUX_MODE7) /* gpmc_a8.gpio1_24 */ 0x064 (MUX_MODE7) /* gpmc_a9.gpio1_25 */ >; }; user_leds_sleep: user_leds_sleep { pinctrl-single,pins = < 0x058 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a6.gpio1_22 */ 0x05c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a7.gpio1_23 */ 0x060 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a8.gpio1_24 */ 0x064 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a9.gpio1_25 */ >; }; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < 0x188 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ 0x18c (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; i2c1_pins: pinmux_i2c1_pins { pinctrl-single,pins = < 0x158 0x72 /* spi0_d1.i2c1_sda, SLEWCTRL_SLOW | INPUT_PULLUP | MODE2 */ 0x15c 0x72 /* spi0_cs0.i2c1_scl, SLEWCTRL_SLOW | INPUT_PULLUP | MODE2 */ >; }; i2c2_pins: pinmux_i2c2_pins { pinctrl-single,pins = < 0x178 0x73 /* (SLEWCTRL_SLOW | PIN_INPUT_PULLUP | MUX_MODE3) uart1_ctsn.i2c2_sda */ 0x17c 0x73 /* (SLEWCTRL_SLOW | PIN_INPUT_PULLUP | MUX_MODE3) uart1_rtsn.i2c2_scl */ >; }; spi0_pins: pinmux_spi0_pins { pinctrl-single,pins = < 0x150 (PIN_INPUT_PULLUP | MUX_MODE0) /* spi0_sclk.spi0_sclk */ 0x154 (PIN_INPUT_PULLUP | MUX_MODE0) /* spi0_d0.spi0_d0 */ 0x158 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* spi0_d1.spi0_d1 */ 0x15c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* spi0_cs0.spi0_cs0 */ >; }; spi1_pins: pinmux_spi1_pins { pinctrl-single,pins = < 0x190 0x33 /* mcasp0_aclkx.spi1_sclk, INPUT_PULLUP | MODE3 */ 0x194 0x33 /* mcasp0_fsx.spi1_d0, INPUT_PULLUP | MODE3 */ 0x198 0x13 /* mcasp0_axr0.spi1_d1, OUTPUT_PULLUP | MODE3 */ 0x19c 0x13 /* mcasp0_ahclkr.spi1_cs0, OUTPUT_PULLUP | MODE3 */ // 0x164 0x12 /* eCAP0_in_PWM0_out.spi1_cs1 OUTPUT_PULLUP | MODE2 */ >; }; spi1a_pins: pinmux_spi1a_pins { pinctrl-single,pins = < 0x164 0x34 /* eCAP0_in_PWM0_out.spi1_sclk, INPUT_PULLUP | MODE4 */ /* NOTE: P9.42 is connected to two pads */ // 0x1A0 0x27 /* set the other pad to gpio input */ 0x194 0x33 /* mcasp0_fsx.spi1_d0, INPUT_PULLUP | MODE3 */ 0x198 0x13 /* mcasp0_axr0.spi1_d1, OUTPUT_PULLUP | MODE3 */ 0x178 0x14 /* uart1_ctsn.spi1_cs0, OUTPUT_PULLUP | MODE4 */ >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < 0x170 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ 0x174 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; uart4_pins_default: pinmux_uart4_pins_default { pinctrl-single,pins = < 0x11C (PIN_INPUT_PULLUP | MUX_MODE3) /* uart4_rxd_mux0 */ 0x120 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* uart4_txd_mux0 */ 0x0D0 (PIN_INPUT | MUX_MODE6) /* lcd_data12.uart4_cts */ 0x0D4 (PIN_OUTPUT_PULLDOWN | MUX_MODE6) /* lcd_data13.uart4_rts */ >; }; uart4_pins_sleep: pinmux_uart4_pins_sleep { pinctrl-single,pins = < 0x11c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* uart4_rxd_mux0 */ 0x120 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* uart4_txd_mux0 */ 0x0D0 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_data12.uart4_cts */ 0x0D4 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_data13.uart4_rts */ >; }; clkout2_pin: pinmux_clkout2_pin { pinctrl-single,pins = < 0x1b4 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */ >; }; cpsw_default: cpsw_default { pinctrl-single,pins = < /* Slave 1 */ 0x10c (INPUT_EN | MUX_MODE1) /* rmii1_crs_dv */ 0x110 (INPUT_EN | MUX_MODE1) /* rmii1_rxer */ 0x114 (MUX_MODE1) /* rmii1_txen */ 0x124 (MUX_MODE1) /* rmii1_td1 */ 0x128 (MUX_MODE1) /* rmii1_td0 */ 0x13c (INPUT_EN | MUX_MODE1) /* rmii1_rd1 */ 0x140 (INPUT_EN | MUX_MODE1) /* rmii1_rd0 */ 0x144 (INPUT_EN | MUX_MODE0) /* rmii1_refclk */ 0x094 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpio2[3] = PWRDOWN_INT_A (out) (active low) */ /* Slave 2 */ 0x040 (MUX_MODE3) /* rmii2_txen */ 0x050 (MUX_MODE3) /* rmii2_td1 */ 0x054 (MUX_MODE3) /* rmii2_td0 */ 0x068 (INPUT_EN |MUX_MODE3) /* rmii2_rd1 */ 0x06c (INPUT_EN |MUX_MODE3) /* rmii2_rd0 */ 0x070 (INPUT_EN | MUX_MODE3) /* rmii2_crs_dv */ 0x074 (INPUT_EN | MUX_MODE3) /* rmii2_rxer */ 0x108 (INPUT_EN | MUX_MODE1) /* rmii2_refclk */ 0x090 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpio2[2] = PWRDOWN_INT_B (out) (active low) */ >; }; cpsw_sleep: cpsw_sleep { pinctrl-single,pins = < /* Slave 1 */ 0x10c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_crs_dv */ 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_rxer */ 0x114 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_txen */ 0x124 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_td1 */ 0x128 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_td0 */ 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_rd1 */ 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_rd0 */ 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_refclk */ 0x094 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpio2[3] = PWRDOWN_INT_A (out) (active low) */ /* Slave 2 */ 0x040 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_txen */ 0x050 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_td1 */ 0x054 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_td0 */ 0x068 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_rd1 */ 0x06c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_rd0 */ 0x070 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_crs_dv */ 0x074 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_rxer */ 0x108 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii2_refclk */ 0x090 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpio2[2] = PWRDOWN_INT_B (out) (active low) */ >; }; davinci_mdio_default: davinci_mdio_default { pinctrl-single,pins = < /* MDIO */ 0x148 (PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* mdio_data.mdio_data */ 0x14c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* mdio_clk.mdio_clk */ >; }; davinci_mdio_sleep: davinci_mdio_sleep { pinctrl-single,pins = < /* MDIO reset value */ 0x148 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x14c (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; mmc1_pins_default: pinmux_mmc1_pins { pinctrl-single,pins = < 0x0F0 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat3.mmc0_dat3 */ 0x0F4 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat2.mmc0_dat2 */ 0x0F8 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat1.mmc0_dat1 */ 0x0FC (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat0.mmc0_dat0 */ 0x100 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_clk.mmc0_clk */ 0x104 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_cmd.mmc0_cmd */ 0x1A0 (PIN_INPUT_PULLUP | MUX_MODE7) /* mcasp0_aclkr.gpio3_18 */ 0x160 (PIN_INPUT | MUX_MODE7) /* spi0_cs1.gpio0_6 */ >; }; mmc1_pins_sleep: pinmux_mmc1_pins_sleep { pinctrl-single,pins = < 0x0F0 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x0F4 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x0F8 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x0FC (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x100 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x104 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x1A0 (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; emmc_pins: pinmux_emmc_pins { pinctrl-single,pins = < 0x080 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn1.mmc1_clk */ 0x084 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn2.mmc1_cmd */ 0x000 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad0.mmc1_dat0 */ 0x004 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad1.mmc1_dat1 */ 0x008 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad2.mmc1_dat2 */ 0x00c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad3.mmc1_dat3 */ 0x010 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad4.mmc1_dat4 */ 0x014 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad5.mmc1_dat5 */ 0x018 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad6.mmc1_dat6 */ 0x01c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad7.mmc1_dat7 */ >; }; emmc_pins_sleep: pinmux_emmc_pins_sleep { pinctrl-single,pins = < 0x080 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_csn1.mmc1_clk */ 0x084 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_csn2.mmc1_cmd */ 0x000 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad0.mmc1_dat0 */ 0x004 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad1.mmc1_dat1 */ 0x008 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad2.mmc1_dat2 */ 0x00c (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad3.mmc1_dat3 */ 0x010 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad4.mmc1_dat4 */ 0x014 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad5.mmc1_dat5 */ 0x018 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad6.mmc1_dat6 */ 0x01c (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad7.mmc1_dat7 */ >; }; mmc3_pins_default: pinmux_mmc3_pins_default { pinctrl-single,pins = < 0x030 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad12.mmc2_dat0_mux1 */ 0x034 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad13.mmc2_dat1_mux1 */ 0x038 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad14.mmc2_dat2_mux1 */ 0x03c (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad15.mmc2_dat3_mux1 */ 0x088 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_csn3.mmc2_cmd_mux0 */ 0x08c (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_clk.mmc2_clk_mux0 */ >; }; mmc3_pins_sleep: pinmux_mmc3_pins_sleep { pinctrl-single,pins = < 0x030 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad12.mmc2_dat0_mux1 */ 0x034 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad13.mmc2_dat1_mux1 */ 0x038 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad14.mmc2_dat2_mux1 */ 0x03c (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad15.mmc2_dat3_mux1 */ 0x088 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_csn3.mmc2_cmd_mux0 */ 0x08c (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_clk.mmc2_clk_mux0 */ >; }; /* wl12xx/wl18xx card enable/irq GPIOs. */ wlan_pins_default: pinmux_wlan_pins_default { pinctrl-single,pins = < 0x028 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad10.gpio0_26 WL_EN*/ 0x02C (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad11.gpio0_27 WL_IRQ*/ 0x020 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad8.gpio0_22 BT_EN*/ 0x0dc (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* lcd_data15.gpio0_11 WL_BT_OE*/ >; }; /* wl12xx/wl18xx card enable/irq GPIOs. */ wlan_pins_sleep: pinmux_wlan_pins_sleep { pinctrl-single,pins = < 0x028 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_ad10.gpio0_26 WL_EN*/ 0x02C (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_ad11.gpio0_27 WL_IRQ*/ 0x020 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_ad8.gpio0_22 BT_EN*/ 0x0dc (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* lcd_data15.gpio0_11 WL_BT_OE*/ >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; &uart4 { pinctrl-names = "default", "sleep"; pinctrl-0 = <&uart4_pins_default>; pinctrl-1 = <&uart4_pins_sleep>; status = "okay"; }; &usb { status = "okay"; control@44e10620 { status = "okay"; }; usb-phy@47401300 { status = "okay"; }; usb-phy@47401b00 { status = "okay"; }; usb@47401000 { status = "okay"; }; usb@47401800 { status = "okay"; dr_mode = "host"; }; dma-controller@47402000 { status = "okay"; }; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@24 { reg = <0x24>; }; }; /include/ "tps65217.dtsi" &tps { ti,pmic-shutdown-controller; regulators { dcdc1_reg: regulator@0 { regulator-always-on; }; dcdc2_reg: regulator@1 { /* VDD_MPU voltage limits 0.95V - 1.325V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1378000>; regulator-boot-on; regulator-always-on; }; dcdc3_reg: regulator@2 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <925000>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; ldo1_reg: regulator@3 { regulator-always-on; }; ldo2_reg: regulator@4 { regulator-always-on; }; ldo3_reg: regulator@5 { regulator-always-on; }; ldo4_reg: regulator@6 { regulator-always-on; }; rtc@44e3e000 { ti,system-power-controller; }; }; }; &wkup_m3 { ti,scale-data-fw = "am335x-bone-scale-data.bin"; }; &ldo3_reg { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rmii"; dual_emac_res_vlan = <1>; }; &cpsw_emac1 { phy_id = <&davinci_mdio>, <1>; phy-mode = "rmii"; dual_emac_res_vlan = <2>; }; &mac { pinctrl-names = "default", "sleep"; pinctrl-0 = <&cpsw_default>; pinctrl-1 = <&cpsw_sleep>; }; &davinci_mdio { pinctrl-names = "default", "sleep"; pinctrl-0 = <&davinci_mdio_default>; pinctrl-1 = <&davinci_mdio_sleep>; }; &mmc1 { status = "okay"; bus-width = <0x4>; pinctrl-names = "default", "sleep"; pinctrl-0 = <&mmc1_pins_default>; pinctrl-1 = <&mmc1_pins_sleep>; cd-gpios = <&gpio0 6 GPIO_ACTIVE_HIGH>; cd-inverted; vmmc-supply = <&vmmcsd_fixed>; }; &mmc2 { vmmc-supply = <&vmmcsd_fixed>; pinctrl-names = "default", "sleep"; pinctrl-0 = <&emmc_pins>; pinctrl-1 = <&emmc_pins_sleep>; bus-width = <8>; status = "okay"; ti,vcc-aux-disable-is-sleep; }; &mmc3 { // pinctrl-names = "default", "sleep"; // pinctrl-0 = <&mmc3_pins_default &wlan_pins_default>; // pinctrl-1 = <&mmc3_pins_sleep &wlan_pins_sleep>; pinctrl-names = "default"; pinctrl-0 = <&mmc3_pins_default &wlan_pins_default>; /* these are on the crossbar and are outlined in the xbar-event-map element */ dmas = <&edma 12 &edma 13>; dma-names = "tx", "rx"; status = "okay"; vmmc-supply = <&wlan_en_reg>; bus-width = <4>; ti,non-removable; ti,needs-special-hs-handling; cap-power-off-card; keep-power-in-suspend; #address-cells = <1>; #size-cells = <0>; wlcore: wlcore@0 { compatible = "ti,wlcore"; reg = <2>; interrupt-parent = <&gpio0>; interrupts = <27 IRQ_TYPE_NONE>; gpio = <27>; /* Bank0, pin27 */ // platform-quirks = <1>; // /* if a 12xx card is there, configure the clock to WL12XX_REFCLOCK_38_XTAL */ // board-ref-clock = <4>; }; }; &edma { ti,edma-xbar-event-map = <1 12 2 13>; }; &sham { status = "okay"; }; &spi0 { pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; status = "okay"; spidev0: spi@0 { compatible = "spidev"; reg = <0>; spi-max-frequency = <16000000>; spi-cpha; }; spidev1: spi@1 { compatible = "spidev"; reg = <1>; spi-max-frequency = <16000000>; }; }; &spi1 { pinctrl-names = "default"; pinctrl-0 = <&spi1_pins>; status = "okay"; spidev2: spi@0 { compatible = "spidev"; reg = <0>; spi-max-frequency = <16000000>; spi-cpha; }; spidev3: spi@1 { compatible = "spidev"; reg = <1>; spi-max-frequency = <16000000>; }; };