17:08:34.497 ThreeWire (H5): Synchronizing...
17:08:34.534 Outgoing Dump:
17:08:34.534 0000: c0 00 2f 00 d0 01 7e c0 ../...~.
17:08:34.540 ThreeWire (H5): Negotiating for...
17:08:34.540 Flow Control = XOn/XOff
17:08:34.540 Sliding Window Size = 7
17:08:34.540 Data Integrity = 0
17:08:34.540 Outgoing Dump:
17:08:34.540 0000: c0 00 2f 00 d0 02 7d c0 ../...}.
17:08:34.773 Outgoing Dump:
17:08:34.773 0000: c0 00 3f 00 db dc 03 fc 0f c0 ..?.......
17:08:34.783 ThreeWire (H5): Negotiated:
17:08:34.783 Flow Control = XOn/XOff
17:08:34.783 Sliding Window Size = 2
17:08:34.783 Data Integrity = 0
17:08:34.783 ThreeWire (H5): Active
17:08:34.783 Outgoing Dump:
17:08:34.783 0000: c0 00 2f 00 d0 04 7b c0 ../...{.
17:08:41.950 --
17:08:41.950 Packet "HCI_VS_Get_System_Status", Opcode 0xfe1f
17:08:41.950 --
17:08:41.950 Outgoing Dump:
17:08:41.950 0000: c0 80 31 00 4e 1f fe 00 c0 00 ..1.N.....
17:08:41.964 Outgoing Dump:
17:08:41.964 0000: c0 08 00 00 f7 c0 ......
17:08:41.967 Incoming Dump:
17:08:41.967 0000: 04 0e 1b 01 1f fe 00 07 10 06 01 40 9c 01 00 00 ...........@....
17:08:41.967 0010: 00 01 01 00 8b c6 01 00 06 1b 00 00 96 00 ..............
17:08:41.967 --
17:08:41.967 Packet "HCI_Command_Complete_VS_Get_System_Status_Event", Opcode 0xfe1f
17:08:41.967 Parameters:
17:08:41.967 | Number HCI commands : 0x01
17:08:41.967 | Command Opcode : 0xfe1f
17:08:41.967 | Status : 0x00 (Success)
17:08:41.967 | SW Version ("Major") : 0x07
17:08:41.967 | SW Version ("Internal") : 0x10
17:08:41.967 | Chip Revision : 0x06
17:08:41.967 | Chip mode : 0x01
17:08:41.967 | ROOT Clock : 0x9c40
17:08:41.967 | Slow Clock used : 0x01
17:08:41.967 | Process Type : 0x00
17:08:41.967 | Deep Sleep Mode : 0x00
17:08:41.967 | Whitening Mode : 0x00
17:08:41.967 | CDC Mode : 0x01
17:08:41.967 | Self Test Result : 0x01
17:08:41.967 | Hopping Mode : 0x00
17:08:41.967 | HCI UART Baud Rate : 0x0001c68b
17:08:41.967 | Temperature Index : 0x06
17:08:41.967 | Detected Temperature : 0x1b
17:08:41.967 | I2C Status : 0x00
17:08:41.967 | FREF/TCXO Clock : 0x9600
17:08:41.967 | PLL Sharing Running Mode : 0x00 (SHARED_PLL_NOT_ENABLED)
17:08:41.967 --