[1] : - 07:34:35.575 -Type : 0x01 (Command) -Opcode : 0xFE09 (GAP_EstablishLinkRequest) -Data Length : 0x09 (9) byte(s) HighDutyCycle : 0x00 (Disable) WhiteList : 0x00 (Disable) AddrTypePeer : 0x00 (Public) PeerAddr : 7E:89:18:AF:59:90 Dump(Tx): 01 09 FE 09 00 00 00 7E 89 18 AF 59 90 ------------------------------------------------------------------------------------------------------------------------ [2] : - 07:34:35.589 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (Success) OpCode : 0xFE09 (GAP_EstablishLinkRequest) DataLength : 0x00 (0) Dump(Rx): 04 FF 06 7F 06 00 09 FE 00 ------------------------------------------------------------------------------------------------------------------------ [3] : - 07:34:38.705 -Type : 0x01 (Command) -Opcode : 0x200E (Unknown Op Code) -Data Length : 0x00 (0) byte(s) Raw : Dump(Tx): 01 0E 20 00 ------------------------------------------------------------------------------------------------------------------------ [4] : - 07:34:39.141 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x13 (19) bytes(s) Event : 0x0605 (GAP_EstablishLink) Status : 0x31 (The Connection Was Not Accepted) DevAddrType : 0x00 (Public) DevAddr : 00:00:00:00:00:00 ConnHandle : 0x0000 (0) ConnInterval : 0x0000 (0) ConnLatency : 0x0000 (0) ConnTimeout : 0x0000 (0) ClockAccuracy : 0x00 (0) Dump(Rx): 04 FF 13 05 06 31 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ------------------------------------------------------------------------------------------------------------------------