[1] : - 12:55:42.036 -Type : 0x01 (Command) -Opcode : 0xFE04 (GAP_DeviceDiscoveryRequest) -Data Length : 0x03 (3) byte(s) Mode : 0x03 (All) ActiveScan : 0x01 (Enable) WhiteList : 0x00 (Disable) Dump(Tx): 01 04 FE 03 03 01 00 ------------------------------------------------------------------------------------------------------------------------ [2] : - 12:55:42.045 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (Success) OpCode : 0xFE04 (GAP_DeviceDiscoveryRequest) DataLength : 0x00 (0) Dump(Rx): 04 FF 06 7F 06 00 04 FE 00 ------------------------------------------------------------------------------------------------------------------------ [3] : - 12:55:42.415 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x14 (20) bytes(s) Event : 0x060D (GAP_DeviceInformation) Status : 0x00 (Success) EventType : 0x00 (Connectable Undirect Advertisement) AddrType : 0x00 (Public) Addr : 6C:EC:EB:57:42:8F Rssi : 0xCA (202) DataLength : 0x07 (7) Data : 02:01:06:03:02:F1:FF Dump(Rx): 04 FF 14 0D 06 00 00 00 8F 42 57 EB EC 6C CA 07 02 01 06 03 02 F1 FF ------------------------------------------------------------------------------------------------------------------------ [4] : - 12:55:52.297 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x0C (12) bytes(s) Event : 0x0601 (GAP_DeviceDiscoveryDone) Status : 0x00 (Success) NumDevs : 0x01 (1) Device #0 EventType : 0x00 (Connectable Undirect Advertisement) AddrType : 0x00 (Public) Addr : 6C:EC:EB:57:42:8F Dump(Rx): 04 FF 0C 01 06 00 01 00 00 8F 42 57 EB EC 6C ------------------------------------------------------------------------------------------------------------------------ [5] : - 12:55:54.261 -Type : 0x01 (Command) -Opcode : 0xFE09 (GAP_EstablishLinkRequest) -Data Length : 0x09 (9) byte(s) HighDutyCycle : 0x00 (Disable) WhiteList : 0x00 (Disable) AddrTypePeer : 0x00 (Public) PeerAddr : 8F:42:57:EB:EC:6C Dump(Tx): 01 09 FE 09 00 00 00 8F 42 57 EB EC 6C ------------------------------------------------------------------------------------------------------------------------ [6] : - 12:55:54.277 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (Success) OpCode : 0xFE09 (GAP_EstablishLinkRequest) DataLength : 0x00 (0) Dump(Rx): 04 FF 06 7F 06 00 09 FE 00 ------------------------------------------------------------------------------------------------------------------------ [7] : - 12:56:01.333 Device Connected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = 6C:EC:EB:57:42:8F ------------------------------------------------------------------------------------------------------------------------ [8] : - 12:56:01.328 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x13 (19) bytes(s) Event : 0x0605 (GAP_EstablishLink) Status : 0x00 (Success) DevAddrType : 0x00 (Public) DevAddr : 6C:EC:EB:57:42:8F ConnHandle : 0x0000 (0) ConnInterval : 0x0050 (80) ConnLatency : 0x0000 (0) ConnTimeout : 0x07D0 (2000) ClockAccuracy : 0x00 (0) Dump(Rx): 04 FF 13 05 06 00 00 8F 42 57 EB EC 6C 00 00 50 00 00 00 D0 07 00 ------------------------------------------------------------------------------------------------------------------------ [9] : - 12:56:01.898 Device Disconnected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = 6C:EC:EB:57:42:8F ------------------------------------------------------------------------------------------------------------------------ [10] : - 12:56:01.898 -Type : 0x04 (Event) -EventCode : 0xFF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x0606 (GAP_TerminateLink) Status : 0x00 (Success) ConnHandle : 0x0000 (0) Reason : 0x3E (Failed To Establish) Dump(Rx): 04 FF 06 06 06 00 00 00 3E ------------------------------------------------------------------------------------------------------------------------