[2018-02-21 17:24:14] [INFO] Cortex_M3_0: GEL Output: Memory Map Initialization Complete. [2018-02-21 17:24:16] [INFO] Cortex_M3_0: Flashloader: Verbose output enabled. [2018-02-21 17:24:16] [INFO] Cortex_M3_0: MassErase(): Initializing. [2018-02-21 17:24:16] [INFO] Cortex_M3_0: MassErase(): Issuing Board Reset. [2018-02-21 17:24:18] [INFO] Cortex_M3_0: MassErase(): Mass erase complete. [2018-02-21 17:24:31] [INFO] Cortex_M3_0: GEL Output: Memory Map Initialization Complete. [2018-02-21 17:24:33] [INFO] Cortex_M3_0: Flashloader: Verbose output enabled. [2018-02-21 17:24:36] [INFO] Cortex_M3_0: GEL Output: Board Reset Complete. [2018-02-21 17:24:36] [INFO] Cortex_M3_0: Writing Flash @ Address 0x00000000 of Length 0x00001400 [2018-02-21 17:24:36] [INFO] Cortex_M3_0: Loading flashloader to target: FlashLoaderCC26x0.out [2018-02-21 17:24:37] [INFO] Cortex_M3_0: Chunk 1: addr=0x00000000, length=4096 (using block 0) [2018-02-21 17:24:37] [INFO] Cortex_M3_0: Chunk 2: addr=0x00001000, length=1024 (using block 1) [2018-02-21 17:24:37] [INFO] Cortex_M3_0: Writing Flash @ Address 0x00001400 of Length 0x00007c00 [2018-02-21 17:24:37] [INFO] Cortex_M3_0: Chunk 1: addr=0x00001400, length=4096 (using block 0) [2018-02-21 17:24:37] [INFO] Cortex_M3_0: Chunk 2: addr=0x00002400, length=4096 (using block 1) [2018-02-21 17:24:38] [INFO] Cortex_M3_0: Chunk 3: addr=0x00003400, length=4096 (using block 0) [2018-02-21 17:24:38] [INFO] Cortex_M3_0: Chunk 4: addr=0x00004400, length=4096 (using block 1) [2018-02-21 17:24:38] [INFO] Cortex_M3_0: Chunk 5: addr=0x00005400, length=4096 (using block 0) [2018-02-21 17:24:38] [INFO] Cortex_M3_0: Chunk 6: addr=0x00006400, length=4096 (using block 1) [2018-02-21 17:24:38] [INFO] Cortex_M3_0: Chunk 7: addr=0x00007400, length=4096 (using block 0) [2018-02-21 17:24:39] [INFO] Cortex_M3_0: Chunk 8: addr=0x00008400, length=3072 (using block 1) [2018-02-21 17:24:39] [INFO] Cortex_M3_0: Writing Flash @ Address 0x00009000 of Length 0x00007c00 [2018-02-21 17:24:39] [INFO] Cortex_M3_0: Chunk 1: addr=0x00009000, length=4096 (using block 0) [2018-02-21 17:24:39] [INFO] Cortex_M3_0: Chunk 2: addr=0x0000A000, length=4096 (using block 1) [2018-02-21 17:24:39] [INFO] Cortex_M3_0: Chunk 3: addr=0x0000B000, length=4096 (using block 0) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Chunk 4: addr=0x0000C000, length=4096 (using block 1) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Chunk 5: addr=0x0000D000, length=4096 (using block 0) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Chunk 6: addr=0x0000E000, length=4096 (using block 1) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Chunk 7: addr=0x0000F000, length=4096 (using block 0) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Chunk 8: addr=0x00010000, length=3072 (using block 1) [2018-02-21 17:24:40] [INFO] Cortex_M3_0: Writing Flash @ Address 0x00010c00 of Length 0x00002c04 [2018-02-21 17:24:41] [INFO] Cortex_M3_0: Chunk 1: addr=0x00010C00, length=4096 (using block 0) [2018-02-21 17:24:41] [INFO] Cortex_M3_0: Chunk 2: addr=0x00011C00, length=4096 (using block 1) [2018-02-21 17:24:41] [INFO] Cortex_M3_0: Chunk 3: addr=0x00012C00, length=3076 (using block 0) [2018-02-21 17:24:41] [INFO] Cortex_M3_0: Writing Flash @ Address 0x0001d000 of Length 0x00002000 [2018-02-21 17:24:41] [INFO] Cortex_M3_0: Chunk 1: addr=0x0001D000, length=4096 (using block 1) [2018-02-21 17:24:42] [INFO] Cortex_M3_0: Chunk 2: addr=0x0001E000, length=4096 (using block 0) [2018-02-21 17:24:42] [INFO] Cortex_M3_0: Writing Flash @ Address 0x0001ffa8 of Length 0x00000058 [2018-02-21 17:24:42] [INFO] Cortex_M3_0: Chunk 1: addr=0x0001FFA8, length=88 (using block 1) [2018-02-21 17:24:42] [SUCCESS] Program Load completed successfully.