Send_HCI_Reset Wait_HCI_Command_Complete_Reset_Event 5000, any, HCI_Reset, 0x00 Send_HCI_LE_Set_Event_Mask 0xffffffffffffffff Wait_HCI_Command_Complete_LE_Set_Event_Mask_Event 5000, any, HCI_LE_Set_Event_Mask, 0x00 #Read Antenna information Send_HCI_LE_ReadAntennaInformationCmd Wait_HCI_Command_Complete_LE_ReadAntennaInformationCmd_Event 5000, any, HCI_LE_ReadAntennaInformationCmd, 0x00, 0x04, Any, Any, Any # RX test - Need to receive a CTE to have switching occuring Send_HCI_LE_Enhanced_Cte_Receiver_Test 0x13, 0x01, 0x01, 20, 0x00, 0x02, "00:01:02:03" Wait_HCI_Command_Complete_LE_Enhanced_Cte_Receiver_Test_Event , any, HCI_LE_Enhanced_Cte_Receiver_Test, 0x00