#include "stdarg.h"
#include "hal_uart.h"
#include <string.h>
#include "hal_types.h"

static void sendByte(unsigned char byte) {
#if (HAL_UART_ISR == 1)
  HalUARTWrite(HAL_UART_PORT_0, &byte, 1);
#else
  HalUARTWrite(HAL_UART_PORT_1, &byte, 1);
#endif
}

static void putc(unsigned char c) {
  sendByte(c);
}

static void puts(uint8 *str) {
#if (HAL_UART_ISR == 1)
  HalUARTWrite(HAL_UART_PORT_0, str, strlen((const char*)str));
#else
  HalUARTWrite(HAL_UART_PORT_1, str, strlen((const char*)str));
#endif
}

static const unsigned long dv[] = {
  //  4294967296      // 32 bit unsigned max
  1000000000,// +0
  100000000, // +1
  10000000, // +2
  1000000, // +3
  100000, // +4
  //       65535      // 16 bit unsigned max
  10000, // +5
  1000, // +6
  100, // +7
  10, // +8
  1, // +9
};

static void xtoa(unsigned long x, const unsigned long *dp) {
  char c;
  unsigned long d;
  if (x) {
    while (x < *dp)
      ++dp;
    do {
      d = *dp++;
      c = '0';
      while (x >= d)
        ++c, x -= d;
      putc(c);
    } while (!(d & 1));
  } else
    putc('0');
}

static void puth(unsigned n) {
  static const char hex[16] = { '0', '1', '2', '3', '4', '5', '6', '7', '8',
  '9', 'A', 'B', 'C', 'D', 'E', 'F' };
  putc(hex[n & 15]);
}

void printf(char *format, ...)
{
  char c;
  int i;
  long n;
  
  puts("\r\n");
  
  va_list a;
  va_start(a, format);
  while(c = *format++) {
    if(c == '%') {
      switch(c = *format++) {
      case 's': // String
        puts(va_arg(a, char*));
        break;
      case 'c':// Char
        putc(va_arg(a, char));
        va_arg(a, char);
        break;
      case 'i':// 16 bit Integer
      case 'u':// 16 bit Unsigned
        i = va_arg(a, int);
        if(c == 'i' && i < 0) i = -i, putc('-');
        xtoa((unsigned)i, dv + 5);
        break;
      case 'l':// 32 bit Long
      case 'n':// 32 bit uNsigned loNg
        n = va_arg(a, long);
        if(c == 'l' && n < 0) n = -n, putc('-');
        xtoa((unsigned long)n, dv);
        break;
      case 'x':// 16 bit heXadecimal
        i = va_arg(a, int);
        puth(i >> 12);
        puth(i >> 8);
        puth(i >> 4);
        puth(i);
        break;
      case 0: return;
      default: goto bad_fmt;
      }
    } else
  bad_fmt: putc(c);
  }
  va_end(a);
}