1 2 13:07:51.979 +0:00:00.000 BT Logger 1 uart_hci parameters: UartDIV=4, OS=17, SP=63, MoB=7 2 2 13:07:51.979 +0:00:00.000 BT Logger 1 temperature sensing: temp 23, read 0x23, vbe 0x299597d, slope 0x1edb6 3 2 13:07:51.979 +0:00:00.000 BT Logger 1 Temperature region = 6 4 3 13:07:51.979 +0:00:00.000 BT Logger 1 In lc_rf_init_periodic_calibration 5 5 13:07:51.979 +0:00:00.000 BT Logger 1 synch event REG received, module RF_CALIBRATION, msi 0 6 5 13:07:51.979 +0:00:00.000 BT Logger 1 synch cmd start instance, module RF_CALIBRATION, msi: 0 7 5 13:07:51.979 +0:00:00.000 BT Logger 1 synch cmd return event STARTED,module RF_CALIBRATION 8 2 13:07:51.979 +0:00:00.000 BT Logger 1 ORCA Platform 9 2 13:07:51.979 +0:00:00.000 BT Logger 1 Process type: Nominal 10 2 13:07:51.979 +0:00:00.000 BT Logger 1 Chip revision: 6 11 2 13:07:51.979 +0:00:00.000 BT Logger 1 Detected Clock = 38400000 Hz 12 2 13:07:51.979 +0:00:00.000 BT Logger 1 Ref Clock = 38400000 Hz 13 2 13:07:51.979 +0:00:00.000 BT Logger 1 XTAL wakeup mode is disabled 14 2 13:07:51.979 +0:00:00.000 BT Logger 1 Ref Clock is valid for PLL 15 2 13:07:51.979 +0:00:00.000 BT Logger 1 PLL Clock Output is OK 16 2 13:07:51.979 +0:00:00.000 BT Logger 1 PLL Clock Out = 40000000 Hz 17 2 13:07:51.979 +0:00:00.000 BT Logger 1 Clock Working mode: PLL Mode 18 2 13:07:51.979 +0:00:00.000 BT Logger 1 ARM Clock = 40000000 Hz, Slow Clock: External 19 2 13:07:51.979 +0:00:00.000 BT Logger 1 OCP Clock = 8000000 Hz 20 4 13:07:51.979 +0:00:00.000 BT Logger 1 UART HCI baudrate = 116363 21 2 13:07:51.979 +0:00:00.000 BT Logger 1 Gemini type Soft Gemini 22 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_get_local_features 23 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_set_brcst_retran 24 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_self_test_run_init_tests 25 2 13:07:51.979 +0:00:00.000 BT Logger 1 Self Test passed 26 4 13:07:51.979 +0:00:00.000 BT Logger 1 I2C doesn't exist ! 27 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_get_local_bd_addr 28 3 13:07:51.979 +0:00:00.000 BT Logger 1 Software version - 7.0.16 29 2 13:07:51.979 +0:00:00.000 BT Logger 1 Deactivating timer: init 30 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_rf_periodic_calibration 31 2 13:07:51.979 +0:00:00.000 BT Logger 1 Calibration started. Vector=0x1, 0x0 32 2 13:07:51.979 +0:00:00.000 BT Logger 1 PHY FW Version 3.27 33 2 13:07:51.979 +0:00:00.000 BT Logger 1 random 0x3517 0x64fb 34 2 13:07:51.979 +0:00:00.000 BT Logger 1 random 0x8845 0x3663 35 2 13:07:51.979 +0:00:00.000 BT Logger 1 random 0xde36 0xa7b 36 2 13:07:51.979 +0:00:00.000 BT Logger 1 random 0x8d7e 0x37a0 37 2 13:07:51.979 +0:00:00.000 BT Logger 1 random 0xa1a3 0x5413 38 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_generate_rand 39 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_generate_rand 40 5 13:07:51.979 +0:00:00.000 BT Logger 1 synch event FINISH received, module RF_CALIBRATION, msi 0 41 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_generate_rand 42 3 13:07:51.979 +0:00:00.000 BT Logger 1 lm_lc_generate_rand 43 4 13:07:52.276 +0:00:00.297 BT Logger 1 Transport detection: UART detected 44 3 13:07:52.276 +0:00:00.297 BT Logger 1 first byte recevied 1 45 3 13:07:52.276 +0:00:00.297 BT Logger 1 Disable FLIGHT MODE - Enable TX calibration 46 4 13:07:52.276 +0:00:00.297 BT Logger 1 Uart Active Protocol: H4 PROTOCOL 47 4 13:07:52.276 +0:00:00.297 BT Logger 1 hcic_process_hci_commands: HCI_RESET (Group 3 Opcode 0x3) 48 3 13:07:52.276 +0:00:00.297 BT Logger 1 lm_lc_gemini_coex_notify_scan_status 49 2 13:07:52.276 +0:00:00.297 BT Logger 1 HCI_Reset Completed 50 4 13:07:52.276 +0:00:00.297 BT Logger 1 hcic_get_num_of_host_commands. Total free = 3, Reported to host = 1 51 4 13:07:52.276 +0:00:00.297 BT Logger 1 HCI Send Event: HCI_COMMAND_COMPLETE_EVT